(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This clamp meter can measure AC currents up to 660.0 A, and its RMS system allows the measurement of distorted waveforms, with clamps and test leads.
Part Number |
---|
61-3378-42 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power supply | Details | Frequency (Voltage) | Frequency (Current) | Weight | Frequency | Output voltage | Dimensions (mm) | Dimensions/weight | Resistor | Diode test | Frequency characteristics | ACA | ACV | DCV | Clamp conductor diameter | Conduction | Capacitor capacity | Auto resistor | Product detail type | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,557.00 | CLAMP METER | 1 Piece(s) | 19 Day(s) | LR03 (AAA alkaline) × 2 | - | 660 / 6.6 k / 66 k / 100 kHz | 660 / 6.6 k / 30 kHz | - | - | - | - | H 208 × W 69 × D 38 mm / approx. 265 g | 660Ω | - | - | 66/660A | 600V | 600V | ø30mm | Buzzer sound at approx. 30 Ω or less, open voltage approx. 1.2 V | - | - | True effective value for AC | Test lead, carrying case |
Loading...
Please check the type/dimensions/specifications of the part 61-3378-42 in the Clamp Meter, True Effective Value for AC series.
Part Number |
---|
61-3515-81 |
61-3515-84 |
61-3515-86 |
61-6497-49 |
62-0854-61 |
62-0854-65 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Power supply | Details | Frequency (Voltage) | Frequency (Current) | Weight | Frequency | Output voltage | Dimensions (mm) | Dimensions/weight | Resistor | Diode test | Frequency characteristics | ACA | ACV | DCV | Clamp conductor diameter | Conduction | Capacitor capacity | Auto resistor | Product detail type | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,027.00 | 1 Piece(s) | 19 Day(s) | LR03 (AAA alkaline) × 2 | - | - | - | - | - | 3 V AC when measuring maximum current in each range | - | H 120 × W 70 × D 26 mm, overall length approx. 1.8 m / approx. 286 g | - | - | 45 to 500 Hz | 30/300/3000A | - | - | Maximum ø150 mm | - | - | - | True effective value for AC | Carrying case | ||
฿ 11,313.00 | 1 Piece(s) | 19 Day(s) | R03 (AAA) × 2 | Buzzer sound with conduction from 0 to 155 Ω, open voltage approx. 0.4 V | - | - | - | 9.999 / 99.99 / 9.999 k / 30 kHz | - | - | H 238 × W 95 × D 45 mm / approx. 290 g | 600Ω | Open voltage approx. 1.6 V | - | 400/1200A | 6/60/600V | 6/60/600V | ø42mm | - | 100 n / 1,000 n / 10 µ / 100 µ / 2,000 µF | 6 k / 60 k / 600 k / 6 MΩ | True effective value for AC | Test lead, carrying case | ||
฿ 5,747.00 | 1 Piece(s) | 19 Day(s) | R03 (AAA) × 2 | - | - | - | - | - | - | - | H 187 × W 50 × D 29 mm / approx. 210 g | 199.9Ω | - | - | 199.9/600A | 199.9/600V | - | ø25mm | Buzzer sound at approx. 100 Ω or less, open voltage approx. 1.0 V | - | - | True effective value for AC | Test lead, carrying case | ||
฿ 5,928.00 | 1 Piece(s) | 19 Day(s) | LR03 (AAA) × 2 | - | - | - | Approx. 120 g | - | - | H145×W54×D31mm | - | - | - | 50/60 Hz, 45 to 400 Hz, 3.5% + 10 | 60/300A | - | - | ø25mm | - | - | - | True effective value for AC | Carrying case | ||
฿ 21,357.00 | 1 Piece(s) | 19 Day(s) | LR03 (AAA alkaline) × 2 | General calibration (with 3 ISO documents): Traceability certificate, test report, calibration certificate | - | - | - | - | 3 V AC when measuring maximum current in each range | - | H 120 × W 70 × D 26 mm, overall length approx. 1.8 m / approx. 286 g | - | - | 45 to 500 Hz | 30/300/3000A | - | - | Maximum ø150 mm | - | - | - | True effective value for AC, 3 calibration documents (new calibration) | Carrying case | ||
฿ 8,470.00 | 1 Piece(s) | 19 Day(s) | R03 (AAA) × 2 | General calibration (with 3 ISO documents): Traceability certificate, test report, calibration certificate | - | - | - | - | - | - | H 187 × W 50 × D 29 mm / approx. 210 g | 199.9Ω | - | - | 199.9/600A | 199.9/600V | - | ø25mm | Buzzer sound at approx. 100 Ω or less, open voltage approx. 1.0 V | - | - | True effective value for AC, 3 calibration documents (new calibration) | Test lead, carrying case |
How can we improve?
How can we improve?