1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamp Meter, DC/AC Dual Use, DCM Series

Clamp Meter, DC/AC Dual Use, DCM Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,087.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This DCM series clamp meter equipped with current sensors for both AC and DC, has a continuity buzzer and a relative value display function, and can also connect test leads for measurement.

 
Part Number
61-3378-41
62-0854-41SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Product detail type

฿ 12,087.00

CLAMP METER 1 Piece(s) 19 Day(s) -DC/AC dual use

฿ 15,112.00

฿ 12,089.60

CLAMP METER 1 Piece(s) 19 Day(s) General calibration (with 3 ISO documents): Traceability certificate, test report, calibration certificateDC/AC dual use, 3 calibration documents (new calibration)

Loading...

  1. 1

Basic Information

Power supply LR03 (AAA alkaline) × 2 Dimensions/weight H 193 × W 50 × D 28 mm / approx. 230 g Resistor 400Ω
ACA 40/400A DCA 40/400A ACV 400/600V
DCV 400/600V Clamp conductor diameter ø25mm Conduction Buzzer sound at approx. 40 Ω or less, open voltage approx. 1.5 V
Accessory Test lead, carrying case