1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Analog Multi-Tester, Low Profile

Analog Multi-Tester, Low Profile
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,407.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This compact pocket-sized tester uses braided nylon test leads to reduce wire breakage due to winding or pulling, and is protected by impact-absorbing rubber that resists dropping.

 
Part Number
61-3378-37
62-0854-38
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Product detail type

฿ 2,407.00

ANALOG MULTITESTER THIN 1 Piece(s) 19 Day(s) -Low profile

฿ 5,130.00

ANALOG MULTI-TESTER 1 Piece(s) 19 Day(s) General calibration (with 3 ISO documents): Traceability certificate, test report, calibration certificateLow profile, 3 calibration documents (new calibration)

Loading...

  1. 1

Basic Information

Power supply R03 (AAA dry cell battery) × 1 pcs. Dimensions/weight H 126 × W 87 × D 30 mm / approx. 185 g Resistor 5 k / 500 kΩ
DCA 25 m / 250 mA ACV 50/250/500V DCV 10/50/250/500V
Built-in fuse ø5 × 20 mm, 250 V / 0.5 A Battery check 1.5V/9V Test lead Directly connected to the main body