(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Glovebox (With Pass Box)

Glovebox (With Pass Box)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 55,582.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3243-73 SALE
61-3243-74 SALE
61-3243-75 SALE
61-3243-76 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Code Number Seat Size
(mm)
Set contents Pass Box Dimensions Depth
(mm)
Width
(mm)
Height
(mm)
Antibacterial Lamp Weight
(kg)
Material

฿ 65,223.00

฿ 52,178.40

GLOVE BOX (ACRYLIC) 1 Piece(s) 19 Day(s) 25 kg 459-9896 220 × 220 (4-fold) Gas replacement stopcock / 2 pcs., gloves / 1 pair 200×200×200mm 550 800 500 N/A 25 Acrylic

฿ 106,950.00

฿ 93,581.25

GLOVE COMPARTMENTS 1 Piece(s) 19 Day(s) 25 kg 459-9900 - Gas replacement stopcock / 2 pcs., gloves / 1 pair 200×200×200mm 550 800 500 Available 25 Acrylic for germicidal lamp

฿ 70,893.00

฿ 53,169.75

GLOVE BOX (PVC) 1 Piece(s) 19 Day(s) 27 kg 459-9918 - Gas replacement stopcock / 2 pcs., gloves / 1 pair 200×200×200mm 550 800 500 N/A 27 PVC

฿ 55,582.00

฿ 44,465.60

GLOVE BOX 1 Piece(s) 19 Day(s) 25 kg 459-9845 - 1 pair of gloves, 2 gas replacement stopcocks 150×150×150mm 480 620 480 - 25 Acrylic

Basic Specifications

  • Country of manufacture
    Japan
  • Applications
    Reagent formulation, assembly of precision parts

Product Description

[Features]
·With pass enclosure
·Easy to use when working under inert conditions
·By performing gas replacement, it is possible to work in conditions different from outside
[Applications]
·When handling air-sensitive substances, etc.

Part Number
61-3243-73 SALE
61-3243-74 SALE
61-3243-75 SALE
61-3243-76 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Code Number Seat Size
(mm)
Set contents Pass Box Dimensions Depth
(mm)
Width
(mm)
Height
(mm)
Antibacterial Lamp Weight
(kg)
Material

฿ 65,223.00

฿ 52,178.40

GLOVE BOX (ACRYLIC) 1 Piece(s) 19 Day(s) 25 kg 459-9896 220 × 220 (4-fold) Gas replacement stopcock / 2 pcs., gloves / 1 pair 200×200×200mm 550 800 500 N/A 25 Acrylic

฿ 106,950.00

฿ 93,581.25

GLOVE COMPARTMENTS 1 Piece(s) 19 Day(s) 25 kg 459-9900 - Gas replacement stopcock / 2 pcs., gloves / 1 pair 200×200×200mm 550 800 500 Available 25 Acrylic for germicidal lamp

฿ 70,893.00

฿ 53,169.75

GLOVE BOX (PVC) 1 Piece(s) 19 Day(s) 27 kg 459-9918 - Gas replacement stopcock / 2 pcs., gloves / 1 pair 200×200×200mm 550 800 500 N/A 27 PVC

฿ 55,582.00

฿ 44,465.60

GLOVE BOX 1 Piece(s) 19 Day(s) 25 kg 459-9845 - 1 pair of gloves, 2 gas replacement stopcocks 150×150×150mm 480 620 480 - 25 Acrylic

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1