(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Tank Sink (SUS430)

Double Tank Sink (SUS430)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 31,288.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3243-09 SALE
61-3243-10 SALE
61-3243-11 SALE
61-3243-12 SALE
61-3243-13 SALE
61-3243-16 SALE
61-3243-17 SALE
61-3243-18 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Code Number Type Back Guard Dimensions Depth × Height
(mm)
Width
(mm)
Weight
(kg)
Bowl Inside Dimensions Width × Depth × Height
(mm)
Applications Product Detail Type Weight
(kg)
Features Tank depth
(mm)
Set Content

฿ 31,288.00

฿ 25,030.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) 450 465-5265 - 50×100 900 22 395×310×200 Hand washing in factories, warehouses, etc., and cleaning of equipment, containers, etc. 00 × 450 × 800 (With Hose) 22 With hose 200 to 250 Draining hose

฿ 33,553.00

฿ 26,842.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) 450 465-5273 - 50×100 1200 30 545×310×200 Hand washing in factories, warehouses, etc., and cleaning of equipment, containers, etc. 200 × 450 × 800 (With Hose) 30 With hose 200 to 250 Draining hose

฿ 38,963.00

฿ 31,170.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) 600 465-5281 - 60×150 1200 32 545×460×200 Hand washing in factories, warehouses, etc., and cleaning of equipment, containers, etc. 200 × 600 × 800 (With Hose) 32 With hose 200 to 250 Draining hose

฿ 41,690.00

฿ 33,352.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) 600 465-5290 - 60×150 1500 35 695×460×200 Hand washing in factories, warehouses, etc., and cleaning of equipment, containers, etc. 500 × 600 × 800 (With Hose) 35 With hose 200 to 250 Draining hose

฿ 56,620.00

฿ 45,296.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) 750 465-5303 - 60×150 1500 38 695×610×200 Hand washing in factories, warehouses, etc., and cleaning of equipment, containers, etc. 500 × 750 × 800 (With Hose) 38 With hose 200 to 250 Draining hose

฿ 42,517.00

฿ 34,013.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) 600 460-9964 Double tank sink, no back guard N/A 900 28.5 395×480×280 - 900 × 600 × 800 (back guard not available) 28.5 With adjuster for level adjustment (+17 mm) 280 Drainage bellows hose

฿ 45,222.00

฿ 36,177.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) 600 460-9948 Double tank sink, no back guard N/A 1200 35 545×480×280 - 1200 × 600 × 800 (back guard not available) 35 With adjuster for level adjustment (+17 mm) 280 Drainage bellows hose

฿ 48,415.00

฿ 38,732.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) 600 460-9956 Double tank sink, no back guard N/A 1500 42.5 695×480×280 - 1500 × 600 × 800 (back guard not available) 42.5 With adjuster for level adjustment (+17 mm) 280 Drainage bellows hose

Basic Specifications

  • Height(mm)
    800
  • Overflow
    Available
  • Note
    Finished product
  • Drainage Trap
    Large type (ø180 mm)
  • Material
    Stainless steel (SUS 430)

Product Description

[Features]
·Rounded finishing in which the top front surface and back guard edge parts are processed in a curve. Safety is improved and ease of cleaning is achieved
·The pipe legs and adjusters are made of stainless steel (SUS304)
·It is robust and does not easily rust, and safety and durability have been drastically improved

Part Number
61-3243-09 SALE
61-3243-10 SALE
61-3243-11 SALE
61-3243-12 SALE
61-3243-13 SALE
61-3243-16 SALE
61-3243-17 SALE
61-3243-18 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Code Number Type Back Guard Dimensions Depth × Height
(mm)
Width
(mm)
Weight
(kg)
Bowl Inside Dimensions Width × Depth × Height
(mm)
Applications Product Detail Type Weight
(kg)
Features Tank depth
(mm)
Set Content

฿ 31,288.00

฿ 25,030.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) 450 465-5265 - 50×100 900 22 395×310×200 Hand washing in factories, warehouses, etc., and cleaning of equipment, containers, etc. 00 × 450 × 800 (With Hose) 22 With hose 200 to 250 Draining hose

฿ 33,553.00

฿ 26,842.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) 450 465-5273 - 50×100 1200 30 545×310×200 Hand washing in factories, warehouses, etc., and cleaning of equipment, containers, etc. 200 × 450 × 800 (With Hose) 30 With hose 200 to 250 Draining hose

฿ 38,963.00

฿ 31,170.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) 600 465-5281 - 60×150 1200 32 545×460×200 Hand washing in factories, warehouses, etc., and cleaning of equipment, containers, etc. 200 × 600 × 800 (With Hose) 32 With hose 200 to 250 Draining hose

฿ 41,690.00

฿ 33,352.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) 600 465-5290 - 60×150 1500 35 695×460×200 Hand washing in factories, warehouses, etc., and cleaning of equipment, containers, etc. 500 × 600 × 800 (With Hose) 35 With hose 200 to 250 Draining hose

฿ 56,620.00

฿ 45,296.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) 750 465-5303 - 60×150 1500 38 695×610×200 Hand washing in factories, warehouses, etc., and cleaning of equipment, containers, etc. 500 × 750 × 800 (With Hose) 38 With hose 200 to 250 Draining hose

฿ 42,517.00

฿ 34,013.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) 600 460-9964 Double tank sink, no back guard N/A 900 28.5 395×480×280 - 900 × 600 × 800 (back guard not available) 28.5 With adjuster for level adjustment (+17 mm) 280 Drainage bellows hose

฿ 45,222.00

฿ 36,177.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) 600 460-9948 Double tank sink, no back guard N/A 1200 35 545×480×280 - 1200 × 600 × 800 (back guard not available) 35 With adjuster for level adjustment (+17 mm) 280 Drainage bellows hose

฿ 48,415.00

฿ 38,732.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) 600 460-9956 Double tank sink, no back guard N/A 1500 42.5 695×480×280 - 1500 × 600 × 800 (back guard not available) 42.5 With adjuster for level adjustment (+17 mm) 280 Drainage bellows hose

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1