(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-3242-93 |
61-3242-94 |
61-3242-95 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Code Number | Width (mm) |
Weight (kg) |
Bowl Inside Dimensions Width × Depth × Height (mm) |
Product Detail Type | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 38,082.00 ฿ 30,465.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 465-5311 | 1000 | 27 | 920×460×200 | 1000 × 600 × 800 (With Hose) | 27 | ||
฿ 38,963.00 ฿ 31,170.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 465-5320 | 1200 | 30 | 1120×460×200 | 1200 × 600 × 800 (With Hose) | 30 | ||
฿ 42,152.00 ฿ 33,721.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 465-5338 | 1500 | 36 | 1420×460×200 | 1500 × 600 × 800 (With Hose) | 36 |
[Features]
·Rounded finishing in which the top front surface and back guard edge parts are processed in a curve. Safety is improved and ease of cleaning is achieved.
·The pipe legs and adjusters are made of stainless steel (SUS304). It is robust and does not easily rust, and safety and durability have been drastically improved.
Part Number |
---|
61-3242-93 |
61-3242-94 |
61-3242-95 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Code Number | Width (mm) |
Weight (kg) |
Bowl Inside Dimensions Width × Depth × Height (mm) |
Product Detail Type | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 38,082.00 ฿ 30,465.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 465-5311 | 1000 | 27 | 920×460×200 | 1000 × 600 × 800 (With Hose) | 27 | ||
฿ 38,963.00 ฿ 31,170.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 465-5320 | 1200 | 30 | 1120×460×200 | 1200 × 600 × 800 (With Hose) | 30 | ||
฿ 42,152.00 ฿ 33,721.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 465-5338 | 1500 | 36 | 1420×460×200 | 1500 × 600 × 800 (With Hose) | 36 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?