(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Tank Sink

Single Tank Sink

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 22,650.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3242-84 SALE
61-3242-85 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Code Number Width
(mm)
Weight
(kg)
Bowl Inside Dimensions Width × Depth × Height
(mm)
Product Detail Type Weight
(kg)

฿ 22,650.00

฿ 18,120.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) 465-5354 600 18 520×320×200 600 × 450 × 800 (With Hose) 18

฿ 23,570.00

฿ 18,856.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) 465-5371 750 20 670×320×200 750 × 450 × 800 (With Hose) 20

Basic Specifications

  • Depth(mm)
    450
  • Height(mm)
    800
  • Overflow
    Available
  • Back Guard Dimensions Depth × Height(mm)
    50×100
  • Note
    Finished product
  • Drainage Trap
    Large type (180 mm)
  • Applications
    Hand washing in factories, warehouses, etc., and cleaning of equipment, containers, etc.
  • Features
    With garbage basket and hose
  • Material
    Stainless steel (SUS 430)
  • Tank depth(mm)
    200 to 250
  • Set Content
    Draining hose

Product Description

[Features]
·Curved top front and back guard edges
[Applications]
·Hand washing, cleaning of equipment, containers in factories, warehouses, etc.

Part Number
61-3242-84 SALE
61-3242-85 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Code Number Width
(mm)
Weight
(kg)
Bowl Inside Dimensions Width × Depth × Height
(mm)
Product Detail Type Weight
(kg)

฿ 22,650.00

฿ 18,120.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) 465-5354 600 18 520×320×200 600 × 450 × 800 (With Hose) 18

฿ 23,570.00

฿ 18,856.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) 465-5371 750 20 670×320×200 750 × 450 × 800 (With Hose) 20

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1