(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crusher Wonder Crush Mill

Crusher Wonder Crush Mill

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,043.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3237-62 SALE
61-3237-63
61-3237-64
61-3237-65
61-3237-66
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Code Number Manufacturer Part Number Depth
(mm)
Height
(mm)
Weight
(kg)
Weight Power Supply
(V)
Product name Width
(mm)
Product Detail Type Weight
(g)
Set Content Material

฿ 91,140.00

฿ 79,747.50

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) 25000 456-0884 D3V10 170 300 10 10 kg Single-phase 100 - 170 Tilt type - Finely grinding lid, brush -

฿ 3,043.00

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) - 456-0914 PNW24 - - - 41g - Mill cutter - Mill cutter 41 - stainless steel (SUS420)

฿ 6,405.00

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) - 456-0922 PNW24N - - - 41g - Mill cutter (vacuum hardening) - Mill cutter (vacuum hardening) 41 - stainless steel (SUS420)

฿ 3,043.00

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) - 456-0931 PNW25 - - - 17g - V-shaped cutter - V-shaped cutter 17 - stainless steel (SUS301)

฿ 6,405.00

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) - 456-0949 PNW25N - - - 17g - V-shaped cutter (vacuum hardening) - V-shaped cutter (vacuum hardening) 17 - stainless steel (SUS301)

Basic Specifications

  • Country of manufacture
    Taiwan

Product Description

[Features]
·It is the largest model in the Wonder series with a maximum processing capacity of 400 ml
·It is a 4-blade with a V-shaped blade and a mill blade
·It is a reclining type that the main body rotates 180 degrees for convenient removal of the sample after grinding

Part Number
61-3237-62 SALE
61-3237-63
61-3237-64
61-3237-65
61-3237-66
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Code Number Manufacturer Part Number Depth
(mm)
Height
(mm)
Weight
(kg)
Weight Power Supply
(V)
Product name Width
(mm)
Product Detail Type Weight
(g)
Set Content Material

฿ 91,140.00

฿ 79,747.50

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) 25000 456-0884 D3V10 170 300 10 10 kg Single-phase 100 - 170 Tilt type - Finely grinding lid, brush -

฿ 3,043.00

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) - 456-0914 PNW24 - - - 41g - Mill cutter - Mill cutter 41 - stainless steel (SUS420)

฿ 6,405.00

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) - 456-0922 PNW24N - - - 41g - Mill cutter (vacuum hardening) - Mill cutter (vacuum hardening) 41 - stainless steel (SUS420)

฿ 3,043.00

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) - 456-0931 PNW25 - - - 17g - V-shaped cutter - V-shaped cutter 17 - stainless steel (SUS301)

฿ 6,405.00

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) - 456-0949 PNW25N - - - 17g - V-shaped cutter (vacuum hardening) - V-shaped cutter (vacuum hardening) 17 - stainless steel (SUS301)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1