(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-3237-37 |
61-3237-38 |
61-3237-42 |
61-3237-43 |
61-3237-51 |
61-3237-52 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Code Number | Manufacturer Part Number | Depth (mm) |
Rotational Speed (rpm) Mortar | Rotational Speed (rpm) Pestle | Rotational Speed (Mortar) | Rotational Speed (Pestle) | Height (mm) |
Weight (kg) |
Weight | Abstract | Power Supply (V) |
Product name | Width (mm) |
Product Detail Type | Set Content | Power Consumption (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 162,664.00 ฿ 133,953.80 |
AUTOMATIC MORTAR ALM-150 | 1 Piece(s) | 40 Day(s) | 463-3601 | ALM150 | 350 | 6/7 | 100/120 | 6/7 rpm (50 / 60 Hz) | 100/120 rpm | 600 to 775 | 18 | 18 kg | Alumina mortar 150 mm | Single-phase 100 | - | 210 | - | Pestle, mortar, spatula, adapter | 46/41 | ||
฿ 180,917.00 ฿ 148,985.15 |
AUTOMATIC MORTAR | 1 Piece(s) | 40 Day(s) | 463-3610 | - | 350 | 6/7 | 100/120 | 6/7 rpm (50 / 60 Hz) | 100/120 rpm | 600 to 775 | 20 | 20 kg | Alumina mortar 200 mm | Single-phase 100 | - | 210 | - | Pestle, mortar, spatula, adapter | 46/41 | ||
฿ 187,867.00 ฿ 154,708.47 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 40 Day(s) | 463-3687 | - | 350 | 6/7 | 100/120 | 6/7 rpm (50 / 60 Hz) | 100/120 rpm | 600 to 775 | 21 | 21 kg | Porcelain mortar for both 150 and 200 mm | Single-phase 100 | - | 210 | - | Pestle, mortar, spatula, adapter | 46/41 | ||
฿ 217,579.00 ฿ 179,176.31 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 40 Day(s) | 463-3628 | - | 350 | 6/7 | 100/120 | 6/7 rpm (50 / 60 Hz) | 100/120 rpm | 600 to 775 | 21 | 21 kg | Alumina mortar for both 150 and 200 mm | Single-phase 100 | - | 210 | - | Pestle, mortar, spatula, adapter | 46/41 | ||
฿ 42,772.00 ฿ 34,217.60 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 19 Day(s) | 370-9612 | AL15S | - | - | - | - | - | - | 2.6 | 2.6 kg | ALM-150 | - | Alumina adapter set | - | Alumina adapter set | - | - | ||
฿ 64,067.00 ฿ 51,253.60 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 19 Day(s) | 370-9647 | AL20S | - | - | - | - | - | - | 4.7 | 4.7 kg | ALM-200 | - | Alumina adapter set | - | Alumina adapter set | - | - |
AS ONE automatic mortar, ANM1000 series
·Product classification: Automatic mortar / related products
·Quantity: 1
Part Number |
---|
61-3237-37 |
61-3237-38 |
61-3237-42 |
61-3237-43 |
61-3237-51 |
61-3237-52 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Code Number | Manufacturer Part Number | Depth (mm) |
Rotational Speed (rpm) Mortar | Rotational Speed (rpm) Pestle | Rotational Speed (Mortar) | Rotational Speed (Pestle) | Height (mm) |
Weight (kg) |
Weight | Abstract | Power Supply (V) |
Product name | Width (mm) |
Product Detail Type | Set Content | Power Consumption (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 162,664.00 ฿ 133,953.80 |
AUTOMATIC MORTAR ALM-150 | 1 Piece(s) | 40 Day(s) | 463-3601 | ALM150 | 350 | 6/7 | 100/120 | 6/7 rpm (50 / 60 Hz) | 100/120 rpm | 600 to 775 | 18 | 18 kg | Alumina mortar 150 mm | Single-phase 100 | - | 210 | - | Pestle, mortar, spatula, adapter | 46/41 | ||
฿ 180,917.00 ฿ 148,985.15 |
AUTOMATIC MORTAR | 1 Piece(s) | 40 Day(s) | 463-3610 | - | 350 | 6/7 | 100/120 | 6/7 rpm (50 / 60 Hz) | 100/120 rpm | 600 to 775 | 20 | 20 kg | Alumina mortar 200 mm | Single-phase 100 | - | 210 | - | Pestle, mortar, spatula, adapter | 46/41 | ||
฿ 187,867.00 ฿ 154,708.47 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 40 Day(s) | 463-3687 | - | 350 | 6/7 | 100/120 | 6/7 rpm (50 / 60 Hz) | 100/120 rpm | 600 to 775 | 21 | 21 kg | Porcelain mortar for both 150 and 200 mm | Single-phase 100 | - | 210 | - | Pestle, mortar, spatula, adapter | 46/41 | ||
฿ 217,579.00 ฿ 179,176.31 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 40 Day(s) | 463-3628 | - | 350 | 6/7 | 100/120 | 6/7 rpm (50 / 60 Hz) | 100/120 rpm | 600 to 775 | 21 | 21 kg | Alumina mortar for both 150 and 200 mm | Single-phase 100 | - | 210 | - | Pestle, mortar, spatula, adapter | 46/41 | ||
฿ 42,772.00 ฿ 34,217.60 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 19 Day(s) | 370-9612 | AL15S | - | - | - | - | - | - | 2.6 | 2.6 kg | ALM-150 | - | Alumina adapter set | - | Alumina adapter set | - | - | ||
฿ 64,067.00 ฿ 51,253.60 |
RESEARCH EQUIPMENT/POWDERING | 1 Piece(s) | 19 Day(s) | 370-9647 | AL20S | - | - | - | - | - | - | 4.7 | 4.7 kg | ALM-200 | - | Alumina adapter set | - | Alumina adapter set | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?