(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1-Zone Ceramic Electric Tube Furnace

1-Zone Ceramic Electric Tube Furnace

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,408.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3236-31 SALE
61-3236-32 SALE
61-3236-33 SALE
61-3236-34 SALE
61-3236-35 SALE
61-3236-36 SALE
61-3236-37 SALE
61-3236-38 SALE
61-3236-39
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Operating Temperature Range
(°C)
Power Consumption
(W)
Temperature Control System Manufacturer Model Number Cord Length
(m)
Code Number Sensor dimensions
(mm)
Temperature control accuracy Weight
(kg)
Weight
(g)
Weight Power Supply
(V)
Main Body Dimensions
(mm)
Applications Product Detail Type Maximum Temperature Limit Effective Inner Dimensions
(mm)
Furnace opening diameter
(mm)
Heat-up period Heater

฿ 96,083.00

฿ 84,072.63

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Normal temperature to 1,100 300 - ARF16KC - 455-0412 - - 1 - 1 kg Single-phase 100 170×110×110 Hardening and annealing of metal parts Tube Furnace 1200℃ 25×140 16 Approx. 25 minutes to 1,100°C Kanthal line A-1

฿ 107,063.00

฿ 93,680.13

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Normal temperature to 1,100 500 - ARF20KC - 455-0421 - - 2 - 2 kg Single-phase 100 200×160×160 Hardening and annealing of metal parts Tube Furnace 1200℃ 35×160 21 Approx. 25 minutes to 1,100°C Kanthal line A-1

฿ 76,866.00

฿ 67,257.75

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Normal temperature to 1,100 500 - ARF30KC - 455-0439 - - 3 - 3 kg Single-phase 100 300×186×186 Hardening and annealing of metal parts Tube Furnace 1200℃ 60×260 31 Approx. 25 minutes to 1,100°C Kanthal line A-1

฿ 82,356.00

฿ 72,061.50

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Normal temperature to 1,100 600 - ARF40KC - 455-0447 - - 3 - 3 kg Single-phase 100 300×186×186 Hardening and annealing of metal parts Tube Furnace 1200℃ 60×260 41 Approx. 25 minutes to 1,100°C Kanthal line A-1

฿ 93,336.00

฿ 81,669.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Normal temperature to 1,100 700 - ARF50KC - 455-0455 - - 3 - 3 kg Single-phase 100 300×186×186 Hardening and annealing of metal parts Tube Furnace 1200℃ 60×260 51 Approx. 25 minutes to 1,100°C Kanthal line A-1

฿ 177,341.00

฿ 146,040.31

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) Normal temperature to 1,100 1200 - ARF80KC - 455-0463 - - 6 - 6 kg Single-phase 100 300×260×260 Hardening and annealing of metal parts Tube Furnace 1200℃ 110×260 81 Approx. 25 minutes to 1,100°C Kanthal line A-1

฿ 208,636.00

฿ 171,811.75

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) Normal temperature to 1,100 1200 - ARF100KC - 455-0404 - - 6 - 6 kg Single-phase 100 300×260×260 Hardening and annealing of metal parts Tube Furnace 1200℃ 110×260 101 Approx. 25 minutes to 1,100°C Kanthal line A-1

฿ 86,931.00

฿ 76,064.63

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Room temperature to 1,200 1500 PID zero cross control AMFN - 455-0391 - ±2.5℃ 5 - 5 kg Single-phase 100 350×350×80 - Temperature Controller - - - - -

฿ 5,408.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - K32NU150VG10 1 455-0471 3.2×150 - - 500 500g - - - Temperature Sensor - - - - -

Basic Specifications

  • Country of manufacture
    Japan

Product Description

A lightweight and compact tube furnace that applies the latest ceramic molding technology.
Due to its good heat retention, the heater capacity is small and the temperature distribution is very good.

Part Number
61-3236-31 SALE
61-3236-32 SALE
61-3236-33 SALE
61-3236-34 SALE
61-3236-35 SALE
61-3236-36 SALE
61-3236-37 SALE
61-3236-38 SALE
61-3236-39
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Operating Temperature Range
(°C)
Power Consumption
(W)
Temperature Control System Manufacturer Model Number Cord Length
(m)
Code Number Sensor dimensions
(mm)
Temperature control accuracy Weight
(kg)
Weight
(g)
Weight Power Supply
(V)
Main Body Dimensions
(mm)
Applications Product Detail Type Maximum Temperature Limit Effective Inner Dimensions
(mm)
Furnace opening diameter
(mm)
Heat-up period Heater

฿ 96,083.00

฿ 84,072.63

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Normal temperature to 1,100 300 - ARF16KC - 455-0412 - - 1 - 1 kg Single-phase 100 170×110×110 Hardening and annealing of metal parts Tube Furnace 1200℃ 25×140 16 Approx. 25 minutes to 1,100°C Kanthal line A-1

฿ 107,063.00

฿ 93,680.13

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Normal temperature to 1,100 500 - ARF20KC - 455-0421 - - 2 - 2 kg Single-phase 100 200×160×160 Hardening and annealing of metal parts Tube Furnace 1200℃ 35×160 21 Approx. 25 minutes to 1,100°C Kanthal line A-1

฿ 76,866.00

฿ 67,257.75

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Normal temperature to 1,100 500 - ARF30KC - 455-0439 - - 3 - 3 kg Single-phase 100 300×186×186 Hardening and annealing of metal parts Tube Furnace 1200℃ 60×260 31 Approx. 25 minutes to 1,100°C Kanthal line A-1

฿ 82,356.00

฿ 72,061.50

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Normal temperature to 1,100 600 - ARF40KC - 455-0447 - - 3 - 3 kg Single-phase 100 300×186×186 Hardening and annealing of metal parts Tube Furnace 1200℃ 60×260 41 Approx. 25 minutes to 1,100°C Kanthal line A-1

฿ 93,336.00

฿ 81,669.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Normal temperature to 1,100 700 - ARF50KC - 455-0455 - - 3 - 3 kg Single-phase 100 300×186×186 Hardening and annealing of metal parts Tube Furnace 1200℃ 60×260 51 Approx. 25 minutes to 1,100°C Kanthal line A-1

฿ 177,341.00

฿ 146,040.31

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) Normal temperature to 1,100 1200 - ARF80KC - 455-0463 - - 6 - 6 kg Single-phase 100 300×260×260 Hardening and annealing of metal parts Tube Furnace 1200℃ 110×260 81 Approx. 25 minutes to 1,100°C Kanthal line A-1

฿ 208,636.00

฿ 171,811.75

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) Normal temperature to 1,100 1200 - ARF100KC - 455-0404 - - 6 - 6 kg Single-phase 100 300×260×260 Hardening and annealing of metal parts Tube Furnace 1200℃ 110×260 101 Approx. 25 minutes to 1,100°C Kanthal line A-1

฿ 86,931.00

฿ 76,064.63

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Room temperature to 1,200 1500 PID zero cross control AMFN - 455-0391 - ±2.5℃ 5 - 5 kg Single-phase 100 350×350×80 - Temperature Controller - - - - -

฿ 5,408.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - - - K32NU150VG10 1 455-0471 3.2×150 - - 500 500g - - - Temperature Sensor - - - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1