(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Ladle

Stainless Steel Ladle

You can add up to 6 items to the comparison list.

Loading...

Specifications of 61-0753-32

  • Handle length(mm)
    500
  • Capacity
    0.5 L
  • Product detail type
    HS-0.5 × L500 0.5 L
  • Material
    SUS304
Part Number
61-0753-32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,709.00

METAL/RESIN LABORATORY SUPPLIE 1 Piece(s) Same day

Basic Specifications

  • Handle length(mm)
    500
  • Capacity
    0.5 L
  • Product detail type
    HS-0.5 × L500 0.5 L
  • Material
    SUS304

Specifications of 61-0753-32

  • Handle length(mm)
    500
  • Capacity
    0.5 L
  • Product detail type
    HS-0.5 × L500 0.5 L
  • Material
    SUS304
Part Number
61-0753-32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,709.00

METAL/RESIN LABORATORY SUPPLIE 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1