(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Powder Recovery Stainless Steel Container (Ferrule Shape), FK-CTH Series

Powder Recovery Stainless Steel Container (Ferrule Shape), FK-CTH Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 18,737.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0753-05
61-0753-06
61-0753-07
61-0753-08
61-0753-09
61-0753-10
61-0753-11
61-0753-12
61-0753-13
61-0753-14
61-0753-15
61-0753-16
61-0753-17
61-0753-18
61-0753-19
61-0753-20
61-0753-21
61-0753-22
61-0753-23
61-0753-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type Ferrule Size

฿ 18,737.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 2.2 kg ø240×H240 (ferrule shape), 10 L 1.5S

฿ 18,737.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 2.2 kg ø240×H240 (ferrule shape), 10 L 2S

฿ 21,505.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 2.3 kg ø240×H240 (ferrule shape), 10 L 3S

฿ 23,635.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 2.3 kg ø240×H240 (ferrule shape), 10 L 4S

฿ 19,557.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 2.8 kg ø270×H270 (ferrule shape), 15 L 1.5S

฿ 19,557.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 2.8 kg ø270×H270 (ferrule shape), 15 L 2S

฿ 22,332.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 2.9 kg ø270×H270 (ferrule shape), 15 L 3S

฿ 24,455.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 2.9 kg ø270×H270 (ferrule shape), 15 L 4S

฿ 20,377.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 3.3 kg ø300×H300 (ferrule shape), 20 L 1.5S

฿ 20,377.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 3.3 kg ø300×H300 (ferrule shape), 20 L 2S

฿ 23,152.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 3.4 kg ø300×H300 (ferrule shape), 20 L 3S

฿ 25,277.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 3.4 kg ø300×H300 (ferrule shape), 20 L 4S

฿ 24,755.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 36L 5.3 kg ø360×H360 (ferrule shape), 36 L 1.5S

฿ 24,755.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 36L 5.3 kg ø360×H360 (ferrule shape), 36 L 2S

฿ 27,528.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 36L 5.4 kg ø360×H360 (ferrule shape), 36 L 3S

฿ 29,653.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 36L 5.4 kg ø360×H360 (ferrule shape), 36 L 4S

฿ 26,402.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 45L 6 kg ø387×H390 (ferrule shape), 45 L 1.5S

฿ 26,402.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 45L 6 kg ø387×H390 (ferrule shape), 45 L 2S

฿ 29,165.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 45L 6.1 kg ø387×H390 (ferrule shape), 45 L 3S

฿ 31,300.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 45L 6.1 kg ø387×H390 (ferrule shape), 45 L 4S

Basic Specifications

  • Container material
    SUS304, Seal: silicone

Product Description

[Specifications]
·Container material: SUS304, Packing: silicone
·Please select according to the capacity, etc.

Part Number
61-0753-05
61-0753-06
61-0753-07
61-0753-08
61-0753-09
61-0753-10
61-0753-11
61-0753-12
61-0753-13
61-0753-14
61-0753-15
61-0753-16
61-0753-17
61-0753-18
61-0753-19
61-0753-20
61-0753-21
61-0753-22
61-0753-23
61-0753-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type Ferrule Size

฿ 18,737.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 2.2 kg ø240×H240 (ferrule shape), 10 L 1.5S

฿ 18,737.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 2.2 kg ø240×H240 (ferrule shape), 10 L 2S

฿ 21,505.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 2.3 kg ø240×H240 (ferrule shape), 10 L 3S

฿ 23,635.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 2.3 kg ø240×H240 (ferrule shape), 10 L 4S

฿ 19,557.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 2.8 kg ø270×H270 (ferrule shape), 15 L 1.5S

฿ 19,557.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 2.8 kg ø270×H270 (ferrule shape), 15 L 2S

฿ 22,332.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 2.9 kg ø270×H270 (ferrule shape), 15 L 3S

฿ 24,455.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 2.9 kg ø270×H270 (ferrule shape), 15 L 4S

฿ 20,377.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 3.3 kg ø300×H300 (ferrule shape), 20 L 1.5S

฿ 20,377.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 3.3 kg ø300×H300 (ferrule shape), 20 L 2S

฿ 23,152.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 3.4 kg ø300×H300 (ferrule shape), 20 L 3S

฿ 25,277.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 3.4 kg ø300×H300 (ferrule shape), 20 L 4S

฿ 24,755.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 36L 5.3 kg ø360×H360 (ferrule shape), 36 L 1.5S

฿ 24,755.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 36L 5.3 kg ø360×H360 (ferrule shape), 36 L 2S

฿ 27,528.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 36L 5.4 kg ø360×H360 (ferrule shape), 36 L 3S

฿ 29,653.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 36L 5.4 kg ø360×H360 (ferrule shape), 36 L 4S

฿ 26,402.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 45L 6 kg ø387×H390 (ferrule shape), 45 L 1.5S

฿ 26,402.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 45L 6 kg ø387×H390 (ferrule shape), 45 L 2S

฿ 29,165.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 45L 6.1 kg ø387×H390 (ferrule shape), 45 L 3S

฿ 31,300.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 45L 6.1 kg ø387×H390 (ferrule shape), 45 L 4S

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1