(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0752-94 |
61-0752-95 |
61-0752-96 |
61-0752-97 |
61-0752-98 |
61-0752-99 |
61-0753-01 |
61-0753-02 |
61-0753-03 |
61-0753-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Flange Mounting Hole Size | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 17,725.00 ฿ 14,180.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 10L | 100A | 2.1 kg | ø240×H240 | (with flange mounting hole), 10 L | ||
฿ 18,543.00 ฿ 14,834.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 15L | 100A | 2.7 kg | ø270×H270 | (with flange mounting hole), 15 L | ||
฿ 19,372.00 ฿ 15,497.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 20L | 100A | 3.2 kg | ø300×H300 | (with flange mounting hole), 20 L | ||
฿ 19,670.00 ฿ 15,736.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 20L | 150A | 3.1 kg | ø300×H300 | (with flange mounting hole), 20 L | ||
฿ 23,745.00 ฿ 18,996.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 36L | 100A | 5.2 kg | ø360×H360 | (with flange mounting hole), 36 L | ||
฿ 24,052.00 ฿ 19,241.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 36L | 150A | 5.1 kg | ø360×H360 | (with flange mounting hole), 36 L | ||
฿ 24,367.00 ฿ 19,493.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 36L | 200A | 5 kg | ø360×H360 | (with flange mounting hole), 36 L | ||
฿ 25,390.00 ฿ 20,312.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 45L | 100A | 5.9 kg | ø387×H390 | (with flange mounting hole), 45 L | ||
฿ 25,697.00 ฿ 20,557.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 45L | 150A | 5.8 kg | ø387×H390 | (with flange mounting hole), 45 L | ||
฿ 26,022.00 ฿ 20,817.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 45L | 200A | 5.7 kg | ø387×H390 | (with flange mounting hole), 45 L |
[Specifications]
·Container material: SUS304, Packing: silicone
·Please select according to the capacity, etc.
Part Number |
---|
61-0752-94 |
61-0752-95 |
61-0752-96 |
61-0752-97 |
61-0752-98 |
61-0752-99 |
61-0753-01 |
61-0753-02 |
61-0753-03 |
61-0753-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Flange Mounting Hole Size | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 17,725.00 ฿ 14,180.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 10L | 100A | 2.1 kg | ø240×H240 | (with flange mounting hole), 10 L | ||
฿ 18,543.00 ฿ 14,834.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 15L | 100A | 2.7 kg | ø270×H270 | (with flange mounting hole), 15 L | ||
฿ 19,372.00 ฿ 15,497.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 20L | 100A | 3.2 kg | ø300×H300 | (with flange mounting hole), 20 L | ||
฿ 19,670.00 ฿ 15,736.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 20L | 150A | 3.1 kg | ø300×H300 | (with flange mounting hole), 20 L | ||
฿ 23,745.00 ฿ 18,996.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 36L | 100A | 5.2 kg | ø360×H360 | (with flange mounting hole), 36 L | ||
฿ 24,052.00 ฿ 19,241.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 36L | 150A | 5.1 kg | ø360×H360 | (with flange mounting hole), 36 L | ||
฿ 24,367.00 ฿ 19,493.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 36L | 200A | 5 kg | ø360×H360 | (with flange mounting hole), 36 L | ||
฿ 25,390.00 ฿ 20,312.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 45L | 100A | 5.9 kg | ø387×H390 | (with flange mounting hole), 45 L | ||
฿ 25,697.00 ฿ 20,557.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 45L | 150A | 5.8 kg | ø387×H390 | (with flange mounting hole), 45 L | ||
฿ 26,022.00 ฿ 20,817.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 45L | 200A | 5.7 kg | ø387×H390 | (with flange mounting hole), 45 L |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?