(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0752-02 |
61-0752-03 |
61-0752-04 |
61-0752-05 |
61-0752-06 |
61-0752-07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 211,510.00 ฿ 174,178.49 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 10L | 16 kg | ⌀208 (200 A) × H340 (overall height: 421) | 10L | ||
฿ 232,451.00 ฿ 191,423.40 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 20L | 23.5 kg | ⌀259 (250 A) × H440 (overall height: 522) | 20L | ||
฿ 268,049.00 ฿ 220,738.35 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 30L | 33 kg | ⌀309 (300 A) × H460 (overall height: 537) | 30L | ||
฿ 324,594.00 ฿ 267,303.16 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 40L | 42 kg | ⌀345 (350 A) × H490 (overall height: 572) | 40L | ||
฿ 360,191.00 ฿ 296,617.29 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 50L | 48.5 kg | ⌀396 (400 A) × H490 (overall height: 572) | 50L | ||
฿ 381,131.00 ฿ 313,861.38 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | L | 59 kg | ⌀396 (400 A) × H730 (overall height: 812) | 80L |
[Specifications]
·Gasket: Silicone
・ Material: SUS304
·Operating pressure: 0 to 0.18 MPa
Part Number |
---|
61-0752-02 |
61-0752-03 |
61-0752-04 |
61-0752-05 |
61-0752-06 |
61-0752-07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 211,510.00 ฿ 174,178.49 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 10L | 16 kg | ⌀208 (200 A) × H340 (overall height: 421) | 10L | ||
฿ 232,451.00 ฿ 191,423.40 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 20L | 23.5 kg | ⌀259 (250 A) × H440 (overall height: 522) | 20L | ||
฿ 268,049.00 ฿ 220,738.35 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 30L | 33 kg | ⌀309 (300 A) × H460 (overall height: 537) | 30L | ||
฿ 324,594.00 ฿ 267,303.16 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 40L | 42 kg | ⌀345 (350 A) × H490 (overall height: 572) | 40L | ||
฿ 360,191.00 ฿ 296,617.29 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 50L | 48.5 kg | ⌀396 (400 A) × H490 (overall height: 572) | 50L | ||
฿ 381,131.00 ฿ 313,861.38 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | L | 59 kg | ⌀396 (400 A) × H730 (overall height: 812) | 80L |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?