(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0751-89 |
61-0751-90 |
61-0751-91 |
61-0751-92 |
61-0751-93 |
61-0751-94 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 146,591.00 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 10L | 11.5 kg | ⌀208 (200 A) × H340 (overall height: 396) | 10L | ||
฿ 163,346.00 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 20L | 16.5 kg | ⌀259 (250 A) × H440 (overall height: 497) | 20L | ||
฿ 196,849.00 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 30L | 25.5 kg | ⌀309 (300 A) × H460 (overall height: 517) | 30L | ||
฿ 251,294.00 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 40L | 31.5 kg | ⌀345 (350 A) × H490 (overall height: 547) | 40L | ||
฿ 284,801.00 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 50L | 37 kg | ⌀396 (400 A) × H490 (overall height: 547) | 50L | ||
฿ 301,557.00 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 80L | 42 kg | ⌀396 (400 A) × H730 (overall height: 787) | 80L |
[Specifications]
·Gasket: Silicone
・ Material: SUS304
·Operating pressure: 0 to 0.18 MPa
Part Number |
---|
61-0751-89 |
61-0751-90 |
61-0751-91 |
61-0751-92 |
61-0751-93 |
61-0751-94 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 146,591.00 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 10L | 11.5 kg | ⌀208 (200 A) × H340 (overall height: 396) | 10L | ||
฿ 163,346.00 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 20L | 16.5 kg | ⌀259 (250 A) × H440 (overall height: 497) | 20L | ||
฿ 196,849.00 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 30L | 25.5 kg | ⌀309 (300 A) × H460 (overall height: 517) | 30L | ||
฿ 251,294.00 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 40L | 31.5 kg | ⌀345 (350 A) × H490 (overall height: 547) | 40L | ||
฿ 284,801.00 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 50L | 37 kg | ⌀396 (400 A) × H490 (overall height: 547) | 50L | ||
฿ 301,557.00 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 80L | 42 kg | ⌀396 (400 A) × H730 (overall height: 787) | 80L |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?