(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jacketed Pressure Vessel, Open, Stainless Steel, PCN-OJ Series

Jacketed Pressure Vessel, Open, Stainless Steel, PCN-OJ Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 309,931.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0751-73 SALE
61-0751-74 SALE
61-0751-75 SALE
61-0751-76 SALE
61-0751-77 SALE
61-0751-78 SALE
61-0751-79 SALE
61-0751-80 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type Operating Pressure

฿ 309,931.00

฿ 255,228.18

METAL CONTAINERS 1 Piece(s) 40 Day(s) 20L 30 kg ⌀259 × H459 (overall height: 857) 20L Main body and jacket 0 to 0.18 MPa

฿ 335,060.00

฿ 275,921.91

METAL CONTAINERS 1 Piece(s) 40 Day(s) 30L 38 kg ⌀309 × H469 (overall height: 881) 30L Main body and jacket 0 to 0.18 MPa

฿ 370,664.00

฿ 305,241.80

METAL CONTAINERS 1 Piece(s) 40 Day(s) 40L 44 kg ⌀345 × H519 (overall height: 938) 40L Main body and jacket 0 to 0.18 MPa

฿ 414,636.00

฿ 341,452.75

METAL CONTAINERS 1 Piece(s) 40 Day(s) 50L 53 kg ⌀396 × H519 (overall height: 950) 50L Main body and jacket 0 to 0.18 MPa

฿ 435,579.00

฿ 358,699.31

METAL CONTAINERS 1 Piece(s) 40 Day(s) 80L 63 kg ⌀396 × H749 (overall height: 1,180) 80L Main body and jacket 0 to 0.18 MPa

฿ 552,847.00

฿ 455,269.50

METAL CONTAINERS 1 Piece(s) 40 Day(s) 100L 75 kg ⌀500 × H630 (overall height: 1,086) 100L Main body and jacket 0 to 0.18 MPa

฿ 582,169.00

฿ 479,416.17

METAL CONTAINERS 1 Piece(s) 40 Day(s) 150L 88 kg ⌀500 × H880 (overall height: 1,336) 150L Main body 0 to 0.18 MPa, jacket 0 to 0.12 MPa

฿ 712,000.00

฿ 586,332.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 200L 111 kg ⌀550 × H960 (overall height: 1,426) 200L Main body 0 to 0.18 MPa, jacket 0 to 0.09 MPa

Basic Specifications

  • Gasket
    Silicone
  • Materials
    SUS304

Product Description

[Specifications]
·Gasket: Silicone
・ Material: SUS304
·Please select according to the capacity, etc.

Part Number
61-0751-73 SALE
61-0751-74 SALE
61-0751-75 SALE
61-0751-76 SALE
61-0751-77 SALE
61-0751-78 SALE
61-0751-79 SALE
61-0751-80 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type Operating Pressure

฿ 309,931.00

฿ 255,228.18

METAL CONTAINERS 1 Piece(s) 40 Day(s) 20L 30 kg ⌀259 × H459 (overall height: 857) 20L Main body and jacket 0 to 0.18 MPa

฿ 335,060.00

฿ 275,921.91

METAL CONTAINERS 1 Piece(s) 40 Day(s) 30L 38 kg ⌀309 × H469 (overall height: 881) 30L Main body and jacket 0 to 0.18 MPa

฿ 370,664.00

฿ 305,241.80

METAL CONTAINERS 1 Piece(s) 40 Day(s) 40L 44 kg ⌀345 × H519 (overall height: 938) 40L Main body and jacket 0 to 0.18 MPa

฿ 414,636.00

฿ 341,452.75

METAL CONTAINERS 1 Piece(s) 40 Day(s) 50L 53 kg ⌀396 × H519 (overall height: 950) 50L Main body and jacket 0 to 0.18 MPa

฿ 435,579.00

฿ 358,699.31

METAL CONTAINERS 1 Piece(s) 40 Day(s) 80L 63 kg ⌀396 × H749 (overall height: 1,180) 80L Main body and jacket 0 to 0.18 MPa

฿ 552,847.00

฿ 455,269.50

METAL CONTAINERS 1 Piece(s) 40 Day(s) 100L 75 kg ⌀500 × H630 (overall height: 1,086) 100L Main body and jacket 0 to 0.18 MPa

฿ 582,169.00

฿ 479,416.17

METAL CONTAINERS 1 Piece(s) 40 Day(s) 150L 88 kg ⌀500 × H880 (overall height: 1,336) 150L Main body 0 to 0.18 MPa, jacket 0 to 0.12 MPa

฿ 712,000.00

฿ 586,332.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 200L 111 kg ⌀550 × H960 (overall height: 1,426) 200L Main body 0 to 0.18 MPa, jacket 0 to 0.09 MPa

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1