(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flange Open Stainless Steel Pressurized Container, PCN-O Series

Flange Open Stainless Steel Pressurized Container, PCN-O Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 238,733.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0751-56 SALE
61-0751-57 SALE
61-0751-58 SALE
61-0751-59 SALE
61-0751-60 SALE
61-0751-61 SALE
61-0751-62 SALE
61-0751-63 SALE
61-0751-64 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 238,733.00

฿ 196,596.63

METAL CONTAINERS 1 Piece(s) 40 Day(s) 10L 21 kg ⌀259 × H240 (overall height: 374) 10L

฿ 240,826.00

฿ 198,320.21

METAL CONTAINERS 1 Piece(s) 40 Day(s) 20L 23 kg ⌀259 × H430 (overall height: 564) 20L

฿ 263,861.00

฿ 217,289.53

METAL CONTAINERS 1 Piece(s) 40 Day(s) 30L 31 kg ⌀309 × H440 (overall height: 562) 30L

฿ 297,366.00

฿ 244,880.90

METAL CONTAINERS 1 Piece(s) 40 Day(s) 40L 34 kg ⌀345 × H490 (overall height: 619) 40L

฿ 339,249.00

฿ 279,371.55

METAL CONTAINERS 1 Piece(s) 40 Day(s) 50L 42 kg ⌀396 × H490 (overall height: 631) 50L

฿ 356,003.00

฿ 293,168.47

METAL CONTAINERS 1 Piece(s) 40 Day(s) 80L 47 kg ⌀396 × H720 (overall height: 861) 80L

฿ 456,519.00

฿ 375,943.40

METAL CONTAINERS 1 Piece(s) 40 Day(s) 100L 60 kg ⌀500 × H600 (overall height: 766) 100L

฿ 477,460.00

฿ 393,188.31

METAL CONTAINERS 1 Piece(s) 40 Day(s) 150L 66 kg ⌀500 × H850 (overall height: 1,016) 150L

฿ 590,544.00

฿ 486,312.98

METAL CONTAINERS 1 Piece(s) 40 Day(s) 200L 85 kg ⌀550 × H930 (overall height: 1,106) 200L

Basic Specifications

  • Gasket
    Silicone
  • Materials
    SUS304
  • Operating Pressure
    0 to 0.18 MPa

Product Description

[Specifications]
·Gasket: Silicone
・ Material: SUS304
·Operating pressure: 0 to 0.18 MPa

Part Number
61-0751-56 SALE
61-0751-57 SALE
61-0751-58 SALE
61-0751-59 SALE
61-0751-60 SALE
61-0751-61 SALE
61-0751-62 SALE
61-0751-63 SALE
61-0751-64 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 238,733.00

฿ 196,596.63

METAL CONTAINERS 1 Piece(s) 40 Day(s) 10L 21 kg ⌀259 × H240 (overall height: 374) 10L

฿ 240,826.00

฿ 198,320.21

METAL CONTAINERS 1 Piece(s) 40 Day(s) 20L 23 kg ⌀259 × H430 (overall height: 564) 20L

฿ 263,861.00

฿ 217,289.53

METAL CONTAINERS 1 Piece(s) 40 Day(s) 30L 31 kg ⌀309 × H440 (overall height: 562) 30L

฿ 297,366.00

฿ 244,880.90

METAL CONTAINERS 1 Piece(s) 40 Day(s) 40L 34 kg ⌀345 × H490 (overall height: 619) 40L

฿ 339,249.00

฿ 279,371.55

METAL CONTAINERS 1 Piece(s) 40 Day(s) 50L 42 kg ⌀396 × H490 (overall height: 631) 50L

฿ 356,003.00

฿ 293,168.47

METAL CONTAINERS 1 Piece(s) 40 Day(s) 80L 47 kg ⌀396 × H720 (overall height: 861) 80L

฿ 456,519.00

฿ 375,943.40

METAL CONTAINERS 1 Piece(s) 40 Day(s) 100L 60 kg ⌀500 × H600 (overall height: 766) 100L

฿ 477,460.00

฿ 393,188.31

METAL CONTAINERS 1 Piece(s) 40 Day(s) 150L 66 kg ⌀500 × H850 (overall height: 1,016) 150L

฿ 590,544.00

฿ 486,312.98

METAL CONTAINERS 1 Piece(s) 40 Day(s) 200L 85 kg ⌀550 × H930 (overall height: 1,106) 200L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1