(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0751-23 |
61-0751-24 |
61-0751-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 308,671.00 ฿ 254,190.57 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 150L | 46 kg | ø556 (outer tank: ø635) × H695 (overall height: H 1,095) | With legs and flat lid, 150 L | ||
฿ 417,563.00 ฿ 343,863.13 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 200L | 72 kg | ø635 (outer tank: ø700) × H755 (overall height: H 1,155) | With legs and flat lid, 200 L | ||
฿ 451,071.00 ฿ 371,456.97 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 250L | 81 kg | ø635 (outer tank: ø700) × H915 (overall height: H 1,315) | With legs and flat lid, 250 L |
[Specifications]
·Drain Size: 2S
・ Material: SUS304
·Please select according to the capacity, etc.
Part Number |
---|
61-0751-23 |
61-0751-24 |
61-0751-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 308,671.00 ฿ 254,190.57 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 150L | 46 kg | ø556 (outer tank: ø635) × H695 (overall height: H 1,095) | With legs and flat lid, 150 L | ||
฿ 417,563.00 ฿ 343,863.13 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 200L | 72 kg | ø635 (outer tank: ø700) × H755 (overall height: H 1,155) | With legs and flat lid, 200 L | ||
฿ 451,071.00 ฿ 371,456.97 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 250L | 81 kg | ø635 (outer tank: ø700) × H915 (overall height: H 1,315) | With legs and flat lid, 250 L |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?