(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hopper Type Stainless Steel Jacket Container, With Stock Lid, HT-ST-J Series

Hopper Type Stainless Steel Jacket Container, With Stock Lid, HT-ST-J Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 85,447.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0750-83 SALE
61-0750-84 SALE
61-0750-85 SALE
61-0750-86 SALE
61-0750-87 SALE
61-0750-88 SALE
61-0750-89 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 85,447.00

฿ 74,766.13

METAL CONTAINERS 1 Piece(s) 19 Day(s) 4 L 3.5 kg ø180 (outer tank: ø240) × H250 With stock lid, 4 L

฿ 87,539.00

฿ 76,596.63

METAL CONTAINERS 1 Piece(s) 19 Day(s) 7L 4.8 kg ø210 (outer tank: ø270) × H305 With stock lid, 7 L

฿ 89,631.00

฿ 78,427.13

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 5.7 kg ø240 (outer tank: ø300) × H345 With stock lid, 10 L

฿ 91,727.00

฿ 80,261.13

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 7.8 kg ø270 (outer tank: ø330) × H390 With stock lid, 15 L

฿ 93,820.00

฿ 82,092.50

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 10 kg ø300 (outer tank: ø360) × H425 With stock lid, 20 L

฿ 98,841.00

฿ 86,485.88

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25L 10.4 kg ø330 (outer tank: ø387) × H435 With stock lid, 25 L

฿ 105,543.00

฿ 92,350.13

METAL CONTAINERS 1 Piece(s) 40 Day(s) 35L 13.3 kg ø360 (outer tank: ø430) × H500 With stock lid, 35 L

Basic Specifications

  • Drain Size
    1.5S
  • Hopper Angle
    90°
  • Materials
    SUS304

Product Description

[Specifications]
·Condensate Size: 1.5S
·Hopper Angle: 90°
・ Material: SUS304

Part Number
61-0750-83 SALE
61-0750-84 SALE
61-0750-85 SALE
61-0750-86 SALE
61-0750-87 SALE
61-0750-88 SALE
61-0750-89 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 85,447.00

฿ 74,766.13

METAL CONTAINERS 1 Piece(s) 19 Day(s) 4 L 3.5 kg ø180 (outer tank: ø240) × H250 With stock lid, 4 L

฿ 87,539.00

฿ 76,596.63

METAL CONTAINERS 1 Piece(s) 19 Day(s) 7L 4.8 kg ø210 (outer tank: ø270) × H305 With stock lid, 7 L

฿ 89,631.00

฿ 78,427.13

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 5.7 kg ø240 (outer tank: ø300) × H345 With stock lid, 10 L

฿ 91,727.00

฿ 80,261.13

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 7.8 kg ø270 (outer tank: ø330) × H390 With stock lid, 15 L

฿ 93,820.00

฿ 82,092.50

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 10 kg ø300 (outer tank: ø360) × H425 With stock lid, 20 L

฿ 98,841.00

฿ 86,485.88

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25L 10.4 kg ø330 (outer tank: ø387) × H435 With stock lid, 25 L

฿ 105,543.00

฿ 92,350.13

METAL CONTAINERS 1 Piece(s) 40 Day(s) 35L 13.3 kg ø360 (outer tank: ø430) × H500 With stock lid, 35 L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1