(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bottom Slope Type Stainless Steel Jacket Container, With Stock Lid, KTT-ST-J Series

Bottom Slope Type Stainless Steel Jacket Container, With Stock Lid, KTT-ST-J Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 61-0750-73

  • Capacity
    65L
  • Drain Size
    1S
  • Materials
    SUS304
  • Weight
    21 kg
  • Dimensions(mm)
    ø430 (outer tank: ø470) × H480 (overall height: H 550)
  • Product Detail Type
    With stock lid, 65 L
Part Number
61-0750-73 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 121,463.00

฿ 100,024.78

METAL CONTAINERS 1 Piece(s) 40 Day(s) 65L 21 kg ø430 (outer tank: ø470) × H480 (overall height: H 550) With stock lid, 65 L

Basic Specifications

  • Drain Size
    1S
  • Materials
    SUS304

Product Description

[Specifications]
·Drain Size: 1S
・ Material: SUS304
·Please select according to the capacity, etc.

Specifications of 61-0750-73

  • Capacity
    65L
  • Drain Size
    1S
  • Materials
    SUS304
  • Weight
    21 kg
  • Dimensions(mm)
    ø430 (outer tank: ø470) × H480 (overall height: H 550)
  • Product Detail Type
    With stock lid, 65 L
Part Number
61-0750-73 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 121,463.00

฿ 100,024.78

METAL CONTAINERS 1 Piece(s) 40 Day(s) 65L 21 kg ø430 (outer tank: ø470) × H480 (overall height: H 550) With stock lid, 65 L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1