(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Curved Bottom Type Stainless Steel Jacket Container With Agitator Mounting Seat (Tank Bottom Valve), DTM-J Series

Curved Bottom Type Stainless Steel Jacket Container With Agitator Mounting Seat (Tank Bottom Valve), DTM-J Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 339,757.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0750-54 SALE
61-0750-55 SALE
61-0750-56 SALE
61-0750-57 SALE
61-0750-58 SALE
61-0750-59 SALE
61-0750-60 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Drain Size Weight Dimensions
(mm)
Product Detail Type

฿ 339,757.00

฿ 279,789.89

METAL CONTAINERS 1 Piece(s) 40 Day(s) 35L 1S 21 kg ø360 (outer tank: ø430) × H426 (overall height: H 830) (tank bottom valve) 35 L

฿ 348,131.00

฿ 286,685.88

METAL CONTAINERS 1 Piece(s) 40 Day(s) 45L 1S 23 kg ø387 (outer tank: ø430) × H467 (overall height: H 870) (tank bottom valve) 45 L

฿ 406,011.00

฿ 334,350.06

METAL CONTAINERS 1 Piece(s) 40 Day(s) 60L 2S 34 kg ø430 (outer tank: ø470) × H494 (overall height: H 905) (tank bottom valve) 60 L

฿ 446,464.00

฿ 367,663.10

METAL CONTAINERS 1 Piece(s) 40 Day(s) 80L 2S 41 kg ø470 (outer tank: ø565) × H546 (overall height: H 955) (tank bottom valve) 80 L

฿ 463,849.00

฿ 381,979.65

METAL CONTAINERS 1 Piece(s) 40 Day(s) 100L 2S 50 kg ø470 (outer tank: ø565) × H661 (overall height: H 1,070) (tank bottom valve) 100 L

฿ 517,879.00

฿ 426,473.36

METAL CONTAINERS 1 Piece(s) 40 Day(s) 150L 2S 58 kg ø565 (outer tank: ø635) × H688 (overall height: H 1,095) (tank bottom valve) 150 L

฿ 634,736.00

฿ 522,705.10

METAL CONTAINERS 1 Piece(s) 40 Day(s) 200L 2S 82 kg ø635 (outer tank: ø700) × H749 (overall height: H 1,155) (tank bottom valve) 200 L

Basic Specifications

  • Gasket
    Silicone
  • Materials
    SUS304

Product Description

[Specifications]
·Gasket: Silicone
・ Material: SUS304
·Please select according to the capacity, etc.

Part Number
61-0750-54 SALE
61-0750-55 SALE
61-0750-56 SALE
61-0750-57 SALE
61-0750-58 SALE
61-0750-59 SALE
61-0750-60 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Drain Size Weight Dimensions
(mm)
Product Detail Type

฿ 339,757.00

฿ 279,789.89

METAL CONTAINERS 1 Piece(s) 40 Day(s) 35L 1S 21 kg ø360 (outer tank: ø430) × H426 (overall height: H 830) (tank bottom valve) 35 L

฿ 348,131.00

฿ 286,685.88

METAL CONTAINERS 1 Piece(s) 40 Day(s) 45L 1S 23 kg ø387 (outer tank: ø430) × H467 (overall height: H 870) (tank bottom valve) 45 L

฿ 406,011.00

฿ 334,350.06

METAL CONTAINERS 1 Piece(s) 40 Day(s) 60L 2S 34 kg ø430 (outer tank: ø470) × H494 (overall height: H 905) (tank bottom valve) 60 L

฿ 446,464.00

฿ 367,663.10

METAL CONTAINERS 1 Piece(s) 40 Day(s) 80L 2S 41 kg ø470 (outer tank: ø565) × H546 (overall height: H 955) (tank bottom valve) 80 L

฿ 463,849.00

฿ 381,979.65

METAL CONTAINERS 1 Piece(s) 40 Day(s) 100L 2S 50 kg ø470 (outer tank: ø565) × H661 (overall height: H 1,070) (tank bottom valve) 100 L

฿ 517,879.00

฿ 426,473.36

METAL CONTAINERS 1 Piece(s) 40 Day(s) 150L 2S 58 kg ø565 (outer tank: ø635) × H688 (overall height: H 1,095) (tank bottom valve) 150 L

฿ 634,736.00

฿ 522,705.10

METAL CONTAINERS 1 Piece(s) 40 Day(s) 200L 2S 82 kg ø635 (outer tank: ø700) × H749 (overall height: H 1,155) (tank bottom valve) 200 L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1