(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0750-46 |
61-0750-47 |
61-0750-48 |
61-0750-49 |
61-0750-50 |
61-0750-51 |
61-0750-52 |
61-0750-53 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Drain Size | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 243,427.00 ฿ 200,462.13 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 35L | 1S | 16 kg | ⌀360 × H426 (overall height: H 830) | (tank bottom valve) 35 L | ||
฿ 247,616.00 ฿ 203,911.78 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 45L | 1S | 18 kg | ⌀387 × H467 (overall height: H 870) | (tank bottom valve) 45 L | ||
฿ 309,681.00 ฿ 255,022.30 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 60L | 2S | 24 kg | ⌀430 × H494 (overall height: H 905) | (tank bottom valve) 60 L | ||
฿ 333,381.00 ฿ 274,539.25 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 80L | 2S | 29 kg | ⌀470 × H546 (overall height: H 955) | (tank bottom valve) 80 L | ||
฿ 338,204.00 ฿ 278,510.99 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 100L | 2S | 32 kg | ⌀470 × H661 (overall height: H 1,070) | (tank bottom valve) 100 L | ||
฿ 383,856.00 ฿ 316,105.42 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 150L | 2S | 40 kg | ⌀565 × H688 (overall height: H 1,095) | (tank bottom valve) 150 L | ||
฿ 450,451.00 ฿ 370,946.40 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 200L | 2S | 42 kg | ⌀635 × H749 (overall height: H 1,155) | (tank bottom valve) 200 L | ||
฿ 510,754.00 ฿ 420,605.92 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 300L | 2S | 70 kg | ⌀770 × H774 (overall height: H 1,180) | (tank bottom valve) 300 L |
[Specifications]
·Gasket: Silicone
・ Material: SUS304
·Please select according to the capacity, etc.
Part Number |
---|
61-0750-46 |
61-0750-47 |
61-0750-48 |
61-0750-49 |
61-0750-50 |
61-0750-51 |
61-0750-52 |
61-0750-53 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Drain Size | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 243,427.00 ฿ 200,462.13 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 35L | 1S | 16 kg | ⌀360 × H426 (overall height: H 830) | (tank bottom valve) 35 L | ||
฿ 247,616.00 ฿ 203,911.78 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 45L | 1S | 18 kg | ⌀387 × H467 (overall height: H 870) | (tank bottom valve) 45 L | ||
฿ 309,681.00 ฿ 255,022.30 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 60L | 2S | 24 kg | ⌀430 × H494 (overall height: H 905) | (tank bottom valve) 60 L | ||
฿ 333,381.00 ฿ 274,539.25 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 80L | 2S | 29 kg | ⌀470 × H546 (overall height: H 955) | (tank bottom valve) 80 L | ||
฿ 338,204.00 ฿ 278,510.99 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 100L | 2S | 32 kg | ⌀470 × H661 (overall height: H 1,070) | (tank bottom valve) 100 L | ||
฿ 383,856.00 ฿ 316,105.42 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 150L | 2S | 40 kg | ⌀565 × H688 (overall height: H 1,095) | (tank bottom valve) 150 L | ||
฿ 450,451.00 ฿ 370,946.40 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 200L | 2S | 42 kg | ⌀635 × H749 (overall height: H 1,155) | (tank bottom valve) 200 L | ||
฿ 510,754.00 ฿ 420,605.92 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 300L | 2S | 70 kg | ⌀770 × H774 (overall height: H 1,180) | (tank bottom valve) 300 L |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?