(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Curved Bottom Type Stainless Steel Jacket Container With Agitator Mounting Seat, DTK Series

Curved Bottom Type Stainless Steel Jacket Container With Agitator Mounting Seat, DTK Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 231,154.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0750-39 SALE
61-0750-40 SALE
61-0750-41 SALE
61-0750-42 SALE
61-0750-43 SALE
61-0750-44 SALE
61-0750-45 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Drain Size Weight Dimensions
(mm)
Product Detail Type

฿ 231,154.00

฿ 190,355.32

METAL CONTAINERS 1 Piece(s) 40 Day(s) 35L 1S 17 kg ø360 (outer tank: ø430) × H430 (overall height: H 830) 35L

฿ 239,527.00

฿ 197,250.48

METAL CONTAINERS 1 Piece(s) 40 Day(s) 45L 1S 18 kg ø387 (outer tank: ø430) × H470 (overall height: H 870) 45L

฿ 254,190.00

฿ 209,325.47

METAL CONTAINERS 1 Piece(s) 40 Day(s) 60L 2S 24 kg ø430 (outer tank: ø470) × H505 (overall height: H 905) 60L

฿ 294,643.00

฿ 242,638.51

METAL CONTAINERS 1 Piece(s) 40 Day(s) 80L 2S 32 kg ø470 (outer tank: ø565) × H555 (overall height: H 955) 80L

฿ 312,026.00

฿ 256,953.41

METAL CONTAINERS 1 Piece(s) 40 Day(s) 100L 2S 40 kg ø470 (outer tank: ø565) × H670 (overall height: H 1,070) 100L

฿ 366,057.00

฿ 301,447.94

METAL CONTAINERS 1 Piece(s) 40 Day(s) 150L 2S 48 kg ø565 (outer tank: ø635) × H695 (overall height: H 1,095) 150L

฿ 482,913.00

฿ 397,678.86

METAL CONTAINERS 1 Piece(s) 40 Day(s) 200L 2S 72 kg ø635 (outer tank: ø700) × H755 (overall height: H 1,155) 200L

Basic Specifications

  • Gasket
    Silicone
  • Materials
    SUS304

Product Description

[Specifications]
·Gasket: Silicone
・ Material: SUS304
·Please select according to the capacity, etc.

Part Number
61-0750-39 SALE
61-0750-40 SALE
61-0750-41 SALE
61-0750-42 SALE
61-0750-43 SALE
61-0750-44 SALE
61-0750-45 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Drain Size Weight Dimensions
(mm)
Product Detail Type

฿ 231,154.00

฿ 190,355.32

METAL CONTAINERS 1 Piece(s) 40 Day(s) 35L 1S 17 kg ø360 (outer tank: ø430) × H430 (overall height: H 830) 35L

฿ 239,527.00

฿ 197,250.48

METAL CONTAINERS 1 Piece(s) 40 Day(s) 45L 1S 18 kg ø387 (outer tank: ø430) × H470 (overall height: H 870) 45L

฿ 254,190.00

฿ 209,325.47

METAL CONTAINERS 1 Piece(s) 40 Day(s) 60L 2S 24 kg ø430 (outer tank: ø470) × H505 (overall height: H 905) 60L

฿ 294,643.00

฿ 242,638.51

METAL CONTAINERS 1 Piece(s) 40 Day(s) 80L 2S 32 kg ø470 (outer tank: ø565) × H555 (overall height: H 955) 80L

฿ 312,026.00

฿ 256,953.41

METAL CONTAINERS 1 Piece(s) 40 Day(s) 100L 2S 40 kg ø470 (outer tank: ø565) × H670 (overall height: H 1,070) 100L

฿ 366,057.00

฿ 301,447.94

METAL CONTAINERS 1 Piece(s) 40 Day(s) 150L 2S 48 kg ø565 (outer tank: ø635) × H695 (overall height: H 1,095) 150L

฿ 482,913.00

฿ 397,678.86

METAL CONTAINERS 1 Piece(s) 40 Day(s) 200L 2S 72 kg ø635 (outer tank: ø700) × H755 (overall height: H 1,155) 200L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1