(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hopper Type Stainless Steel Airtight Tank, Band Type, With Legs, With L Type Silicone Seal, HT-CTL-L Series

Hopper Type Stainless Steel Airtight Tank, Band Type, With Legs, With L Type Silicone Seal, HT-CTL-L Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 102,540.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0749-90 SALE
61-0749-91 SALE
61-0749-92 SALE
61-0749-93 SALE
61-0749-94 SALE
61-0749-95 SALE
61-0749-96 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Drain Size Weight Dimensions
(mm)
Product Detail Type

฿ 102,540.00

฿ 89,722.50

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 1.5S 8 kg ⌀300 × H425 (overall height: H 825) Band type, with legs, HT-CTL-L-30, with L type silicone seal, 20 L

฿ 106,734.00

฿ 93,392.25

METAL CONTAINERS 1 Piece(s) 40 Day(s) 25L 1.5S 9 kg ⌀330 × H435 (overall height: H 835) Band type, with legs, HT-CTL-L-33, with L type silicone seal, 25 L

฿ 110,921.00

฿ 97,055.88

METAL CONTAINERS 1 Piece(s) 40 Day(s) 35L 1.5S 10 kg ⌀360 × H500 (overall height: H 900) Band type, with legs, HT-CTL-L-36, with L type silicone seal, 35 L

฿ 115,109.00

฿ 94,792.26

METAL CONTAINERS 1 Piece(s) 40 Day(s) 45L 1.5S 12 kg ⌀387 × H545 (overall height: H 945) Band type, with legs, HT-CTL-L-39 L-type with silicone seal 45 L

฿ 131,861.00

฿ 108,587.53

METAL CONTAINERS 1 Piece(s) 40 Day(s) 60L 2S 13 kg ⌀430 × H575 (overall height: H 975) Band type, with legs, HT-CTL-L-43, with L type silicone seal, 60 L

฿ 155,289.00

฿ 127,880.49

METAL CONTAINERS 1 Piece(s) 40 Day(s) 80L 2S 19 kg ⌀470 × H645 (overall height: H 1,045) Band type, with legs, HT-CTL-L-47, with L type silicone seal, 80 L

฿ 160,573.00

฿ 132,231.87

METAL CONTAINERS 1 Piece(s) 40 Day(s) 100L 2S 23 kg ⌀470 × H755 (overall height: H 1,155) Band type, with legs, HT-CTL-L-47H, with L type silicone seal, 100 L

Basic Specifications

  • Gasket
    Silicone
  • Hopper Angle
    90°
  • Materials
    SUS304

Product Description

[Specifications]
·Gasket: Silicone
·Hopper Angle: 90°
・ Material: SUS304

Part Number
61-0749-90 SALE
61-0749-91 SALE
61-0749-92 SALE
61-0749-93 SALE
61-0749-94 SALE
61-0749-95 SALE
61-0749-96 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Drain Size Weight Dimensions
(mm)
Product Detail Type

฿ 102,540.00

฿ 89,722.50

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 1.5S 8 kg ⌀300 × H425 (overall height: H 825) Band type, with legs, HT-CTL-L-30, with L type silicone seal, 20 L

฿ 106,734.00

฿ 93,392.25

METAL CONTAINERS 1 Piece(s) 40 Day(s) 25L 1.5S 9 kg ⌀330 × H435 (overall height: H 835) Band type, with legs, HT-CTL-L-33, with L type silicone seal, 25 L

฿ 110,921.00

฿ 97,055.88

METAL CONTAINERS 1 Piece(s) 40 Day(s) 35L 1.5S 10 kg ⌀360 × H500 (overall height: H 900) Band type, with legs, HT-CTL-L-36, with L type silicone seal, 35 L

฿ 115,109.00

฿ 94,792.26

METAL CONTAINERS 1 Piece(s) 40 Day(s) 45L 1.5S 12 kg ⌀387 × H545 (overall height: H 945) Band type, with legs, HT-CTL-L-39 L-type with silicone seal 45 L

฿ 131,861.00

฿ 108,587.53

METAL CONTAINERS 1 Piece(s) 40 Day(s) 60L 2S 13 kg ⌀430 × H575 (overall height: H 975) Band type, with legs, HT-CTL-L-43, with L type silicone seal, 60 L

฿ 155,289.00

฿ 127,880.49

METAL CONTAINERS 1 Piece(s) 40 Day(s) 80L 2S 19 kg ⌀470 × H645 (overall height: H 1,045) Band type, with legs, HT-CTL-L-47, with L type silicone seal, 80 L

฿ 160,573.00

฿ 132,231.87

METAL CONTAINERS 1 Piece(s) 40 Day(s) 100L 2S 23 kg ⌀470 × H755 (overall height: H 1,155) Band type, with legs, HT-CTL-L-47H, with L type silicone seal, 100 L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1