(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hopper Type Stainless Steel Airtight Tank, Latch Type, With Legs, With A Type Silicone Seal, HT-CTH-L Series

Hopper Type Stainless Steel Airtight Tank, Latch Type, With Legs, With A Type Silicone Seal, HT-CTH-L Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 101,290.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0749-78
61-0749-79
61-0749-80
61-0749-81
61-0749-82
61-0749-83
61-0749-84
61-0749-85
61-0749-86
61-0749-87
61-0749-88
61-0749-89
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Drain Size Weight Dimensions
(mm)
Product Detail Type

฿ 101,290.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 1.5S 8 kg ⌀300 × H425 (overall height: H 825) Clip type, with legs, HT-CTH-L-30, with A type silicone seal, 20 L

฿ 105,479.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 25L 1.5S 9 kg ⌀330 × H435 (overall height: H 835) Clip type,with legs, HT-CTH-L-33, with A type silicone seal, 25 L

฿ 109,666.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 35L 1.5S 10 kg ⌀360 × H500 (overall height: H 900) Clip type, with legs, HT-CTH-L-36, with A type silicone seal, 35 L

฿ 113,859.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 45L 1.5S 12 kg ⌀387 × H545 (overall height: H 945) Clip type, with legs, HT-CTH-L-39, with A type silicone seal, 45 L

฿ 130,607.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 60L 2S 13 kg ⌀430 × H575 (overall height: H 975) Clip type, with legs, HT-CTH-L-43, with A type silicone seal, 60 L

฿ 154,319.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 80L 2S 18 kg ⌀470 × H645 (overall height: H 1,045) Clip type, with legs, HT-CTH-L-47, with A type silicone seal, 80 L

฿ 159,153.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 100L 2S 22 kg ⌀470 × H755 (overall height: H 1,155) Clip type, with legs, HT-CTH-L-47H, with A type silicone seal, 100 L

฿ 202,714.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 150L 2S 31 kg ⌀565 × H825 (overall height: H 1,225) Clip type, with legs, HT-CTH-L-565, with B type silicone seal, 150 L

฿ 269,309.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 200L 2S 34 kg ⌀635 × H875 (overall height: H 1,275) Clip type, with legs, HT-CTH-L-635, with B type silicone seal, 200 L

฿ 329,616.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 300L 2S 65 kg ⌀770 × H955 (overall height: H 1,355) Clip type, with legs, HT-CTH-L-77, with B type silicone seal, 300 L

฿ 460,293.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 400L 2S 84 kg ⌀1000 × H900 (overall height: H 1,300) Latch type, with legs, HT-CTH-L-100, with B type silicone seal, 400 L

฿ 489,607.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 500L 2S 91 kg ⌀1000 × H1040 (overall height: H 1,440) Clip type, with legs, HT-CTH-L-100H, with B type silicone seal, 500 L

Basic Specifications

  • Gasket
    Silicone
  • Hopper Angle
    90°
  • Materials
    SUS304

Product Description

[Specifications]
·Gasket: Silicone
·Hopper Angle: 90°
・ Material: SUS304

Part Number
61-0749-78
61-0749-79
61-0749-80
61-0749-81
61-0749-82
61-0749-83
61-0749-84
61-0749-85
61-0749-86
61-0749-87
61-0749-88
61-0749-89
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Drain Size Weight Dimensions
(mm)
Product Detail Type

฿ 101,290.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 1.5S 8 kg ⌀300 × H425 (overall height: H 825) Clip type, with legs, HT-CTH-L-30, with A type silicone seal, 20 L

฿ 105,479.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 25L 1.5S 9 kg ⌀330 × H435 (overall height: H 835) Clip type,with legs, HT-CTH-L-33, with A type silicone seal, 25 L

฿ 109,666.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 35L 1.5S 10 kg ⌀360 × H500 (overall height: H 900) Clip type, with legs, HT-CTH-L-36, with A type silicone seal, 35 L

฿ 113,859.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 45L 1.5S 12 kg ⌀387 × H545 (overall height: H 945) Clip type, with legs, HT-CTH-L-39, with A type silicone seal, 45 L

฿ 130,607.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 60L 2S 13 kg ⌀430 × H575 (overall height: H 975) Clip type, with legs, HT-CTH-L-43, with A type silicone seal, 60 L

฿ 154,319.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 80L 2S 18 kg ⌀470 × H645 (overall height: H 1,045) Clip type, with legs, HT-CTH-L-47, with A type silicone seal, 80 L

฿ 159,153.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 100L 2S 22 kg ⌀470 × H755 (overall height: H 1,155) Clip type, with legs, HT-CTH-L-47H, with A type silicone seal, 100 L

฿ 202,714.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 150L 2S 31 kg ⌀565 × H825 (overall height: H 1,225) Clip type, with legs, HT-CTH-L-565, with B type silicone seal, 150 L

฿ 269,309.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 200L 2S 34 kg ⌀635 × H875 (overall height: H 1,275) Clip type, with legs, HT-CTH-L-635, with B type silicone seal, 200 L

฿ 329,616.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 300L 2S 65 kg ⌀770 × H955 (overall height: H 1,355) Clip type, with legs, HT-CTH-L-77, with B type silicone seal, 300 L

฿ 460,293.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 400L 2S 84 kg ⌀1000 × H900 (overall height: H 1,300) Latch type, with legs, HT-CTH-L-100, with B type silicone seal, 400 L

฿ 489,607.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 500L 2S 91 kg ⌀1000 × H1040 (overall height: H 1,440) Clip type, with legs, HT-CTH-L-100H, with B type silicone seal, 500 L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1