(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hopper Type Stainless Steel Airtight Tank, Band Type, With L Type Silicone Seal, HT-CTL Series

Hopper Type Stainless Steel Airtight Tank, Band Type, With L Type Silicone Seal, HT-CTL Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 48,783.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0749-49 SALE
61-0749-50 SALE
61-0749-51 SALE
61-0749-52 SALE
61-0749-53 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 48,783.00

฿ 39,026.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 2.3 kg ø240×H345 Band type, HT-CTL-24, with L type silicone seal, 10 L

฿ 50,242.00

฿ 40,193.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 3.3 kg ø270×H390 Band type, HT-CTL-27, with L type silicone seal, 15 L

฿ 51,710.00

฿ 41,368.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 4.1 kg ø300×H425 Band type, HT-CTL-30, with L type silicone seal, 20 L

฿ 53,668.00

฿ 42,934.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25L 4.7 kg ø330×H435 Band type, HT-CTL-33, with L type silicone seal, 25 L

฿ 57,570.00

฿ 46,056.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 35L 6.5 kg ø360×H500 Band type, HT-CTL-36, with L type silicone seal, 35 L

Basic Specifications

  • Gasket
    Silicone
  • Drain Size
    1.5S
  • Hopper Angle
    90°
  • Materials
    SUS304

Product Description

[Specifications]
·Gasket: Silicone
·Condensate Size: 1.5S
·Hopper Angle: 90°
・ Material: SUS304

Part Number
61-0749-49 SALE
61-0749-50 SALE
61-0749-51 SALE
61-0749-52 SALE
61-0749-53 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 48,783.00

฿ 39,026.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 2.3 kg ø240×H345 Band type, HT-CTL-24, with L type silicone seal, 10 L

฿ 50,242.00

฿ 40,193.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 3.3 kg ø270×H390 Band type, HT-CTL-27, with L type silicone seal, 15 L

฿ 51,710.00

฿ 41,368.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 4.1 kg ø300×H425 Band type, HT-CTL-30, with L type silicone seal, 20 L

฿ 53,668.00

฿ 42,934.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25L 4.7 kg ø330×H435 Band type, HT-CTL-33, with L type silicone seal, 25 L

฿ 57,570.00

฿ 46,056.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 35L 6.5 kg ø360×H500 Band type, HT-CTL-36, with L type silicone seal, 35 L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1