(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hopper Type Stainless Steel Airtight Tank, Clip Type, With A Type Silicone Seal, HT-CTH Series

Hopper Type Stainless Steel Airtight Tank, Clip Type, With A Type Silicone Seal, HT-CTH Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 44,397.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0749-42 SALE
61-0749-43 SALE
61-0749-44 SALE
61-0749-45 SALE
61-0749-46 SALE
61-0749-47 SALE
61-0749-48 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 44,397.00

฿ 35,517.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 4 L 1.5 kg ø180×H250 Clip type, HT-CTH-18, with A type silicone seal, 4 L

฿ 45,863.00

฿ 36,690.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 7L 1.9 kg ø210×H305 Clip type, HT-CTH-21, with A type silicone seal, 7 L

฿ 47,322.00

฿ 37,857.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 2.3 kg ø240×H345 Clip type, HT-CTH-24 with A type silicone seal 10 L

฿ 48,795.00

฿ 39,036.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 3.3 kg ø270×H390 Clip type, HT-CTH-27, with A type silicone seal, 15 L

฿ 50,263.00

฿ 40,210.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 3.9 kg ø300×H425 Clip type, HT-CTH-30, with A type silicone seal, 20 L

฿ 52,212.00

฿ 41,769.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25L 4.5 kg ø330×H435 Clip type, HT-CTH-33, with A type silicone seal, 25 L

฿ 56,125.00

฿ 44,900.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 35L 6.5 kg ø360×H500 Clip type, HT-CTH-36, with A type silicone seal, 35 L

Basic Specifications

  • Gasket
    Silicone
  • Drain Size
    1.5S
  • Hopper Angle
    90°
  • Materials
    SUS304

Product Description

[Specifications]
·Gasket: Silicone
·Condensate Size: 1.5S
·Hopper Angle: 90°
・ Material: SUS304

Part Number
61-0749-42 SALE
61-0749-43 SALE
61-0749-44 SALE
61-0749-45 SALE
61-0749-46 SALE
61-0749-47 SALE
61-0749-48 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 44,397.00

฿ 35,517.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 4 L 1.5 kg ø180×H250 Clip type, HT-CTH-18, with A type silicone seal, 4 L

฿ 45,863.00

฿ 36,690.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 7L 1.9 kg ø210×H305 Clip type, HT-CTH-21, with A type silicone seal, 7 L

฿ 47,322.00

฿ 37,857.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 2.3 kg ø240×H345 Clip type, HT-CTH-24 with A type silicone seal 10 L

฿ 48,795.00

฿ 39,036.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 3.3 kg ø270×H390 Clip type, HT-CTH-27, with A type silicone seal, 15 L

฿ 50,263.00

฿ 40,210.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 3.9 kg ø300×H425 Clip type, HT-CTH-30, with A type silicone seal, 20 L

฿ 52,212.00

฿ 41,769.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25L 4.5 kg ø330×H435 Clip type, HT-CTH-33, with A type silicone seal, 25 L

฿ 56,125.00

฿ 44,900.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 35L 6.5 kg ø360×H500 Clip type, HT-CTH-36, with A type silicone seal, 35 L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1