(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hopper Type Stainless Steel Tank, HT-ST Series

Hopper Type Stainless Steel Tank, HT-ST Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 37,135.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0749-38 SALE
61-0749-39 SALE
61-0749-40 SALE
61-0749-41 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 37,135.00

฿ 29,708.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 4 L 1.2 kg ø180×H250 HT-ST-18, with stock lid, 4 L

฿ 38,605.00

฿ 30,884.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 7L 1.6 kg ø210×H305 HT-ST-21, with stock lid, 7 L

฿ 44,953.00

฿ 35,962.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25L 4.2 kg ø330×H435 HT-ST-33, with stock lid, 25 L

฿ 48,863.00

฿ 39,090.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 35L 6 kg ø360×H500 HT-ST-36, with stock lid, 35 L

Basic Specifications

  • Drain Size
    1.5S
  • Hopper Angle
    90°
  • Materials
    SUS304

Product Description

[Features]
·The shape makes it easy to drain liquids, etc., and dirt does not easily build up.
·As a container for putting in, it can be mounted to large containers and equipment.

Part Number
61-0749-38 SALE
61-0749-39 SALE
61-0749-40 SALE
61-0749-41 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 37,135.00

฿ 29,708.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 4 L 1.2 kg ø180×H250 HT-ST-18, with stock lid, 4 L

฿ 38,605.00

฿ 30,884.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 7L 1.6 kg ø210×H305 HT-ST-21, with stock lid, 7 L

฿ 44,953.00

฿ 35,962.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25L 4.2 kg ø330×H435 HT-ST-33, with stock lid, 25 L

฿ 48,863.00

฿ 39,090.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 35L 6 kg ø360×H500 HT-ST-36, with stock lid, 35 L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1