(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bottom Slope Type Stainless Steel Airtight Tank, Band Type, With Legs, With B Type Silicone Seal, KTT-CTL-L Series

Bottom Slope Type Stainless Steel Airtight Tank, Band Type, With Legs, With B Type Silicone Seal, KTT-CTL-L Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 207,240.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0749-31
61-0749-32
61-0749-33
61-0749-34
61-0749-35
61-0749-36
61-0749-37
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 207,240.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 150L 33 kg ⌀565 × H650 (overall height: H 1,050) Band type, with legs, KTT-CTL-L-565, with B type silicone seal, 150 L

฿ 215,614.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 200L 39 kg ⌀565 × H930 (overall height: H 1,330) Band type, with legs, KTT-CTL-L-565H, with B type silicone seal, 200 L

฿ 271,401.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 300L 51 kg ⌀635 × H1030 (overall height: H 1,430) Band type, with legs, KTT-CTL-L-635, with B type silicone seal, 300 L

฿ 331,707.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 400L 75 kg ⌀770 × H930 (overall height: H 1,330) Band type, with legs, KTT-CTL-L-77, with B type silicone seal, 400 L

฿ 352,650.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 500L 83 kg ⌀770 × H1130 (overall height: H 1,530) Band type, with legs, KTT-CTL-L-77H, with B type silicone seal, 500 L

฿ 470,760.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 750L 114 kg ⌀1000 × H1080 (overall height: H 1,480) Band type, with legs, KTT-CTL-L-100, with B type silicone seal, 750 L

฿ 500,081.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 1000L 129 kg ⌀1000 × H1390 (overall height: H 1,790) Band type, with legs, KTT-CTL-L-100H, with B type silicone seal, 1,000 L

Basic Specifications

  • Gasket
    Silicone
  • Drain Size
    2S
  • Materials
    SUS304

Product Description

[Specifications]
·Gasket: Silicone
·Drain Size: 2S
・ Material: SUS304

Part Number
61-0749-31
61-0749-32
61-0749-33
61-0749-34
61-0749-35
61-0749-36
61-0749-37
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 207,240.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 150L 33 kg ⌀565 × H650 (overall height: H 1,050) Band type, with legs, KTT-CTL-L-565, with B type silicone seal, 150 L

฿ 215,614.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 200L 39 kg ⌀565 × H930 (overall height: H 1,330) Band type, with legs, KTT-CTL-L-565H, with B type silicone seal, 200 L

฿ 271,401.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 300L 51 kg ⌀635 × H1030 (overall height: H 1,430) Band type, with legs, KTT-CTL-L-635, with B type silicone seal, 300 L

฿ 331,707.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 400L 75 kg ⌀770 × H930 (overall height: H 1,330) Band type, with legs, KTT-CTL-L-77, with B type silicone seal, 400 L

฿ 352,650.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 500L 83 kg ⌀770 × H1130 (overall height: H 1,530) Band type, with legs, KTT-CTL-L-77H, with B type silicone seal, 500 L

฿ 470,760.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 750L 114 kg ⌀1000 × H1080 (overall height: H 1,480) Band type, with legs, KTT-CTL-L-100, with B type silicone seal, 750 L

฿ 500,081.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 1000L 129 kg ⌀1000 × H1390 (overall height: H 1,790) Band type, with legs, KTT-CTL-L-100H, with B type silicone seal, 1,000 L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1