(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0749-03 |
61-0749-04 |
61-0749-05 |
61-0749-06 |
61-0749-07 |
61-0749-08 |
61-0749-09 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 192,661.00 ฿ 158,656.33 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 150L | 31 kg | ⌀565 × H650 (overall height: H 1,050) | With legs, KTT-ST-L-565, with flat lid, 150 L | ||
฿ 201,036.00 ฿ 165,553.15 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 200L | 37 kg | ⌀565 × H930 (overall height: H 1,330) | With legs, KTT-ST-L-565H, with flat lid, 200 L | ||
฿ 251,294.00 ฿ 206,940.61 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 300L | 49 kg | ⌀635 × H1030 (overall height: H 1,430) | With legs, KTT-ST-L-635, with flat lid, 300 L | ||
฿ 309,931.00 ฿ 255,228.18 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 400L | 73 kg | ⌀770 × H930 (overall height: H 1,330) | With legs, KTT-ST-L-77, with flat lid, 400 L | ||
฿ 330,876.00 ฿ 272,476.39 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 500L | 81 kg | ⌀770 × H1130 (overall height: H 1,530) | With legs, KTT-ST-L-77H, with flat lid, 500 L | ||
฿ 448,144.00 ฿ 369,046.58 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 750L | 113 kg | ⌀1000 × H1080 (overall height: H 1,480) | With legs, KTT-ST-L-100, with flat lid, 750 L | ||
฿ 477,460.00 ฿ 393,188.31 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 1000L | 128 kg | ⌀1000 × H1390 (overall height: H 1,790) | With legs, KTT-ST-L-100H, with flat lid, 1,000 L |
[Specifications]
·Drain Size: 2S
・ Material: SUS304
·Please select according to the capacity, etc.
Part Number |
---|
61-0749-03 |
61-0749-04 |
61-0749-05 |
61-0749-06 |
61-0749-07 |
61-0749-08 |
61-0749-09 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 192,661.00 ฿ 158,656.33 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 150L | 31 kg | ⌀565 × H650 (overall height: H 1,050) | With legs, KTT-ST-L-565, with flat lid, 150 L | ||
฿ 201,036.00 ฿ 165,553.15 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 200L | 37 kg | ⌀565 × H930 (overall height: H 1,330) | With legs, KTT-ST-L-565H, with flat lid, 200 L | ||
฿ 251,294.00 ฿ 206,940.61 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 300L | 49 kg | ⌀635 × H1030 (overall height: H 1,430) | With legs, KTT-ST-L-635, with flat lid, 300 L | ||
฿ 309,931.00 ฿ 255,228.18 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 400L | 73 kg | ⌀770 × H930 (overall height: H 1,330) | With legs, KTT-ST-L-77, with flat lid, 400 L | ||
฿ 330,876.00 ฿ 272,476.39 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 500L | 81 kg | ⌀770 × H1130 (overall height: H 1,530) | With legs, KTT-ST-L-77H, with flat lid, 500 L | ||
฿ 448,144.00 ฿ 369,046.58 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 750L | 113 kg | ⌀1000 × H1080 (overall height: H 1,480) | With legs, KTT-ST-L-100, with flat lid, 750 L | ||
฿ 477,460.00 ฿ 393,188.31 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 1000L | 128 kg | ⌀1000 × H1390 (overall height: H 1,790) | With legs, KTT-ST-L-100H, with flat lid, 1,000 L |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?