(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0748-95 |
61-0748-96 |
61-0748-97 |
61-0748-98 |
61-0748-99 |
61-0749-01 |
61-0749-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 96,334.00 ฿ 84,292.25 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 20L | 9 kg | ⌀300 × H320 (overall height: H 720) | With legs, KTT-ST-L-30, with stock lid, 20 L | ||
฿ 100,521.00 ฿ 87,955.88 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 25L | 10 kg | ⌀330 × H350 (overall height: H 750) | With legs, KTT-ST-L-33, with stock lid, 25 L | ||
฿ 104,710.00 ฿ 91,621.25 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 36L | 11 kg | ⌀360 × H380 (overall height: H 780) | With legs, KTT-ST-L-36, with stock lid, 35 L | ||
฿ 108,894.00 ฿ 95,282.25 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 45L | 12 kg | ⌀387 × H420 (overall height: H 820) | With legs, KTT-ST-L-39, with stock lid, 45 L | ||
฿ 125,650.00 ฿ 103,472.78 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 65L | 17 kg | ⌀430 × H480 (overall height: H 880) | With legs, KTT-ST-L-43, with stock lid, 65 L | ||
฿ 146,591.00 ฿ 120,717.69 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 80L | 21 kg | ⌀470 × H500 (overall height: H 900) | With legs, KTT-ST-L-47, with stock lid, 80 L | ||
฿ 150,779.00 ฿ 124,166.51 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 100L | 23 kg | ⌀470 × H620 (overall height: H 1,020) | With legs, KTT-ST-L-47H, with stock lid, 100 L |
[Specifications]
·Drain Size: 1S
・ Material: SUS304
·Please select according to the capacity, etc.
Part Number |
---|
61-0748-95 |
61-0748-96 |
61-0748-97 |
61-0748-98 |
61-0748-99 |
61-0749-01 |
61-0749-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 96,334.00 ฿ 84,292.25 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 20L | 9 kg | ⌀300 × H320 (overall height: H 720) | With legs, KTT-ST-L-30, with stock lid, 20 L | ||
฿ 100,521.00 ฿ 87,955.88 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 25L | 10 kg | ⌀330 × H350 (overall height: H 750) | With legs, KTT-ST-L-33, with stock lid, 25 L | ||
฿ 104,710.00 ฿ 91,621.25 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 36L | 11 kg | ⌀360 × H380 (overall height: H 780) | With legs, KTT-ST-L-36, with stock lid, 35 L | ||
฿ 108,894.00 ฿ 95,282.25 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 45L | 12 kg | ⌀387 × H420 (overall height: H 820) | With legs, KTT-ST-L-39, with stock lid, 45 L | ||
฿ 125,650.00 ฿ 103,472.78 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 65L | 17 kg | ⌀430 × H480 (overall height: H 880) | With legs, KTT-ST-L-43, with stock lid, 65 L | ||
฿ 146,591.00 ฿ 120,717.69 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 80L | 21 kg | ⌀470 × H500 (overall height: H 900) | With legs, KTT-ST-L-47, with stock lid, 80 L | ||
฿ 150,779.00 ฿ 124,166.51 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | 100L | 23 kg | ⌀470 × H620 (overall height: H 1,020) | With legs, KTT-ST-L-47H, with stock lid, 100 L |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?