(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0748-74 |
61-0748-75 |
61-0748-76 |
61-0748-77 |
61-0748-78 |
61-0748-79 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Tank Size | Product Detail Type | Ferrule Size |
---|---|---|---|---|---|---|---|---|
฿ 71,142.00 ฿ 53,356.50 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø360 | (flat type) HTL-F-36 (60°, 100 A) | 100A | ||
฿ 75,055.00 ฿ 56,291.25 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø387 | (flat type) HTL-F-39 (60°, 100 A) | 100A | ||
฿ 78,973.00 ฿ 59,229.75 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø430 | (flat type) HTL-F-43 (60°, 100 A) | 100A | ||
฿ 79,407.00 ฿ 69,481.13 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø470 | (flat type) HTL-F-47 (60°, 100 A) | 150A | ||
฿ 94,484.00 ฿ 82,673.50 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø565 | (flat type) HTL-F-565 (60°, 100 A) | 150A | ||
฿ 139,047.00 ฿ 114,505.20 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | ø635 | (flat type) HTL-F-635 (60°, 100 A) | 150A |
[Specifications]
·Chute Angle: 60°
・ Material: SUS304
·Compatible Tank Size: ⌀360 to ⌀635
Part Number |
---|
61-0748-74 |
61-0748-75 |
61-0748-76 |
61-0748-77 |
61-0748-78 |
61-0748-79 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Tank Size | Product Detail Type | Ferrule Size |
---|---|---|---|---|---|---|---|---|
฿ 71,142.00 ฿ 53,356.50 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø360 | (flat type) HTL-F-36 (60°, 100 A) | 100A | ||
฿ 75,055.00 ฿ 56,291.25 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø387 | (flat type) HTL-F-39 (60°, 100 A) | 100A | ||
฿ 78,973.00 ฿ 59,229.75 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø430 | (flat type) HTL-F-43 (60°, 100 A) | 100A | ||
฿ 79,407.00 ฿ 69,481.13 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø470 | (flat type) HTL-F-47 (60°, 100 A) | 150A | ||
฿ 94,484.00 ฿ 82,673.50 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø565 | (flat type) HTL-F-565 (60°, 100 A) | 150A | ||
฿ 139,047.00 ฿ 114,505.20 |
METAL CONTAINERS | 1 Piece(s) | 40 Day(s) | ø635 | (flat type) HTL-F-635 (60°, 100 A) | 150A |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?