(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0748-62 |
61-0748-63 |
61-0748-64 |
61-0748-65 |
61-0748-66 |
61-0748-67 |
61-0748-68 |
61-0748-69 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Tank Size | Product Detail Type | Ferrule Size |
---|---|---|---|---|---|---|---|---|
฿ 34,207.00 ฿ 27,365.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø240 | ø240 | 2S | ||
฿ 36,652.00 ฿ 29,321.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø300 | ø300 | 2S | ||
฿ 41,533.00 ฿ 33,226.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø360 | ø360 | 100A | ||
฿ 46,420.00 ฿ 37,136.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø387 | ø387 | 100A | ||
฿ 50,822.00 ฿ 40,657.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø430 | ø430 | 100A | ||
฿ 57,667.00 ฿ 46,133.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø470 | ø470 | 150A | ||
฿ 75,807.00 ฿ 66,331.13 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø565 | ø565 | 150A | ||
฿ 87,954.00 ฿ 76,959.75 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø635 | ø635 | 150A |
[Specifications]
·Chute Angle: 60°
・ Material: SUS304
·Compatible Tank Size: ⌀240/⌀300
Part Number |
---|
61-0748-62 |
61-0748-63 |
61-0748-64 |
61-0748-65 |
61-0748-66 |
61-0748-67 |
61-0748-68 |
61-0748-69 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Tank Size | Product Detail Type | Ferrule Size |
---|---|---|---|---|---|---|---|---|
฿ 34,207.00 ฿ 27,365.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø240 | ø240 | 2S | ||
฿ 36,652.00 ฿ 29,321.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø300 | ø300 | 2S | ||
฿ 41,533.00 ฿ 33,226.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø360 | ø360 | 100A | ||
฿ 46,420.00 ฿ 37,136.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø387 | ø387 | 100A | ||
฿ 50,822.00 ฿ 40,657.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø430 | ø430 | 100A | ||
฿ 57,667.00 ฿ 46,133.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø470 | ø470 | 150A | ||
฿ 75,807.00 ฿ 66,331.13 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø565 | ø565 | 150A | ||
฿ 87,954.00 ฿ 76,959.75 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | ø635 | ø635 | 150A |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?