(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0748-34 |
61-0748-35 |
61-0748-36 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|
฿ 27,165.00 ฿ 21,732.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 10L | ø240×H240 | Band type, SMA-CTL-24, with L type silicone seal, 10 L | ||
฿ 38,210.00 ฿ 30,568.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 45L | ø387×H390 | Band type, SMA-CTL-39, with L type silicone seal, 45 L | ||
฿ 46,227.00 ฿ 36,981.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 80L | ø470×H470 | Band type, SMA-CTL-47, with L type silicone seal, 80 L |
[Features]
·It has a structure that is easy to clean and does not collect liquid.
·The cleaning time of the container can be shortened.
·Single-action opening and closing lever band
Part Number |
---|
61-0748-34 |
61-0748-35 |
61-0748-36 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|
฿ 27,165.00 ฿ 21,732.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 10L | ø240×H240 | Band type, SMA-CTL-24, with L type silicone seal, 10 L | ||
฿ 38,210.00 ฿ 30,568.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 45L | ø387×H390 | Band type, SMA-CTL-39, with L type silicone seal, 45 L | ||
฿ 46,227.00 ฿ 36,981.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 80L | ø470×H470 | Band type, SMA-CTL-47, with L type silicone seal, 80 L |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?