(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bottom Gradient Type Stainless Steel Airtight Tank, Band Type, With B Type Silicone Seal, KTT-CTL Series

Bottom Gradient Type Stainless Steel Airtight Tank, Band Type, With B Type Silicone Seal, KTT-CTL Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 94,157.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0747-69 SALE
61-0747-70 SALE
61-0747-71 SALE
61-0747-72 SALE
61-0747-73 SALE
61-0747-74 SALE
61-0747-75 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 94,157.00

฿ 82,387.38

METAL CONTAINERS 1 Piece(s) 19 Day(s) 150L 21 kg ø565×H650 Band type, KTT-CTL-565, with B type silicone seal, 150 L

฿ 98,344.00

฿ 86,051.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 200L 26 kg ø565×H930 Band type, KTT-CTL-565H, with B type silicone seal, 200 L

฿ 137,381.00

฿ 113,133.25

METAL CONTAINERS 1 Piece(s) 40 Day(s) 300L 38 kg ø635×H1030 Band type, KTT-CTL-635, with B type silicone seal, 300 L

฿ 197,686.00

฿ 162,794.42

METAL CONTAINERS 1 Piece(s) 40 Day(s) 400L 57 kg ø770×H930 Band type, KTT-CTL-77, with B type silicone seal, 400 L

฿ 208,153.00

฿ 171,414.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 500L 65 kg ø770×H1130 Band type, KTT-CTL-77H, with B type silicone seal, 500 L

฿ 307,419.00

฿ 253,159.55

METAL CONTAINERS 1 Piece(s) 40 Day(s) 750L 94 kg ø1000×H1080 Band type, KTT-CTL-100, with B type silicone seal, 750 L

฿ 336,740.00

฿ 277,305.39

METAL CONTAINERS 1 Piece(s) 40 Day(s) 1000L 109 kg ø1000×H1390 Band type, KTT-CTL-100H, with B type silicone seal, 1,000 L

Basic Specifications

  • Drain Size
    2S
  • Container material
    SUS304, Seal: silicone

Product Description

[Specifications]
·Drain Size: 2S
·Container material: SUS304, Packing: silicone

Part Number
61-0747-69 SALE
61-0747-70 SALE
61-0747-71 SALE
61-0747-72 SALE
61-0747-73 SALE
61-0747-74 SALE
61-0747-75 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 94,157.00

฿ 82,387.38

METAL CONTAINERS 1 Piece(s) 19 Day(s) 150L 21 kg ø565×H650 Band type, KTT-CTL-565, with B type silicone seal, 150 L

฿ 98,344.00

฿ 86,051.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 200L 26 kg ø565×H930 Band type, KTT-CTL-565H, with B type silicone seal, 200 L

฿ 137,381.00

฿ 113,133.25

METAL CONTAINERS 1 Piece(s) 40 Day(s) 300L 38 kg ø635×H1030 Band type, KTT-CTL-635, with B type silicone seal, 300 L

฿ 197,686.00

฿ 162,794.42

METAL CONTAINERS 1 Piece(s) 40 Day(s) 400L 57 kg ø770×H930 Band type, KTT-CTL-77, with B type silicone seal, 400 L

฿ 208,153.00

฿ 171,414.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) 500L 65 kg ø770×H1130 Band type, KTT-CTL-77H, with B type silicone seal, 500 L

฿ 307,419.00

฿ 253,159.55

METAL CONTAINERS 1 Piece(s) 40 Day(s) 750L 94 kg ø1000×H1080 Band type, KTT-CTL-100, with B type silicone seal, 750 L

฿ 336,740.00

฿ 277,305.39

METAL CONTAINERS 1 Piece(s) 40 Day(s) 1000L 109 kg ø1000×H1390 Band type, KTT-CTL-100H, with B type silicone seal, 1,000 L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1