(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bottom Gradient Type Stainless Steel Airtight Tank, Band Type, With L Type Silicone Seal, KTT-CTL Series

Bottom Gradient Type Stainless Steel Airtight Tank, Band Type, With L Type Silicone Seal, KTT-CTL Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 57,085.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0747-62
61-0747-63
61-0747-64
61-0747-65
61-0747-66
61-0747-67
61-0747-68
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 57,085.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 6 kg ø300×H320 Band type, KTT-CTL-30, with L type silicone seal, 20 L

฿ 58,060.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25L 7 kg ø330×H350 Band type, KTT-CTL-33, with L type silicone seal, 25 L

฿ 59,045.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 35L 8 kg ø360×H380 Band type, KTT-CTL-36, with L type silicone seal, 35 L

฿ 60,502.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 45L 9 kg ø387×H420 Band type, KTT-CTL-39, with L type silicone seal, 45 L

฿ 64,903.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 65L 11 kg ø430×H480 Band type, KTT-CTL-43, with L type silicone seal, 65 L

฿ 75,130.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 80L 15 kg ø470×H500 Band type KTT-CTL-47, with L type silicone seal, 80 L

฿ 78,863.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 100L 16 kg ø470×H620 Band type, KTT-CTL-47H, with L type silicone seal, 100 L

Basic Specifications

  • Drain Size
    1S
  • Container material
    SUS304, Seal: silicone

Product Description

[Specifications]
·Drain Size: 1S
·Container material: SUS304, Packing: silicone

Part Number
61-0747-62
61-0747-63
61-0747-64
61-0747-65
61-0747-66
61-0747-67
61-0747-68
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 57,085.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 6 kg ø300×H320 Band type, KTT-CTL-30, with L type silicone seal, 20 L

฿ 58,060.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25L 7 kg ø330×H350 Band type, KTT-CTL-33, with L type silicone seal, 25 L

฿ 59,045.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 35L 8 kg ø360×H380 Band type, KTT-CTL-36, with L type silicone seal, 35 L

฿ 60,502.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 45L 9 kg ø387×H420 Band type, KTT-CTL-39, with L type silicone seal, 45 L

฿ 64,903.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 65L 11 kg ø430×H480 Band type, KTT-CTL-43, with L type silicone seal, 65 L

฿ 75,130.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 80L 15 kg ø470×H500 Band type KTT-CTL-47, with L type silicone seal, 80 L

฿ 78,863.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 100L 16 kg ø470×H620 Band type, KTT-CTL-47H, with L type silicone seal, 100 L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1