(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bottom Slope Type Stainless Steel Airtight Tank, Clip Type, With B Type Silicone Seal, KTT-CTH Series

Bottom Slope Type Stainless Steel Airtight Tank, Clip Type, With B Type Silicone Seal, KTT-CTH Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 90,883.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0747-55 SALE
61-0747-56 SALE
61-0747-57 SALE
61-0747-58 SALE
61-0747-59 SALE
61-0747-60 SALE
61-0747-61 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 90,883.00

฿ 79,522.63

METAL CONTAINERS 1 Piece(s) 19 Day(s) 150L 20 kg ø565×H650 Clip type, KTT-CTH-565, with B type silicone seal, 150 L

฿ 95,070.00

฿ 83,186.25

METAL CONTAINERS 1 Piece(s) 19 Day(s) 200L 25 kg ø565×H930 Clip type, KTT-CTH-565H, with B type silicone seal, 200 L

฿ 136,537.00

฿ 112,438.22

METAL CONTAINERS 1 Piece(s) 40 Day(s) 300L 37 kg ø635×H1030 Clip type, KTT-CTH-635, with B type silicone seal, 300 L

฿ 196,849.00

฿ 162,105.15

METAL CONTAINERS 1 Piece(s) 40 Day(s) 400L 56 kg ø770×H930 Clip type, KTT-CTH-77, with B type silicone seal, 400 L

฿ 207,317.00

฿ 170,725.55

METAL CONTAINERS 1 Piece(s) 40 Day(s) 500L 64 kg ø770×H1130 Clip type, KTT-CTH-77H, with B type silicone seal, 500 L

฿ 306,580.00

฿ 252,468.63

METAL CONTAINERS 1 Piece(s) 40 Day(s) 750L 93 kg ø1000×H1080 Clip type, KTT-CTH-100, with B type silicone seal, 750 L

฿ 335,896.00

฿ 276,610.36

METAL CONTAINERS 1 Piece(s) 40 Day(s) 1000L 108 kg ø1000×H1390 Clip type, KTT-CTH-100H, with B type silicone seal, 1,000 L

Basic Specifications

  • Drain Size
    2S
  • Container material
    SUS304, Seal: silicone

Product Description

[Specifications]
·Drain Size: 2S
·Container material: SUS304, Packing: silicone

Part Number
61-0747-55 SALE
61-0747-56 SALE
61-0747-57 SALE
61-0747-58 SALE
61-0747-59 SALE
61-0747-60 SALE
61-0747-61 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 90,883.00

฿ 79,522.63

METAL CONTAINERS 1 Piece(s) 19 Day(s) 150L 20 kg ø565×H650 Clip type, KTT-CTH-565, with B type silicone seal, 150 L

฿ 95,070.00

฿ 83,186.25

METAL CONTAINERS 1 Piece(s) 19 Day(s) 200L 25 kg ø565×H930 Clip type, KTT-CTH-565H, with B type silicone seal, 200 L

฿ 136,537.00

฿ 112,438.22

METAL CONTAINERS 1 Piece(s) 40 Day(s) 300L 37 kg ø635×H1030 Clip type, KTT-CTH-635, with B type silicone seal, 300 L

฿ 196,849.00

฿ 162,105.15

METAL CONTAINERS 1 Piece(s) 40 Day(s) 400L 56 kg ø770×H930 Clip type, KTT-CTH-77, with B type silicone seal, 400 L

฿ 207,317.00

฿ 170,725.55

METAL CONTAINERS 1 Piece(s) 40 Day(s) 500L 64 kg ø770×H1130 Clip type, KTT-CTH-77H, with B type silicone seal, 500 L

฿ 306,580.00

฿ 252,468.63

METAL CONTAINERS 1 Piece(s) 40 Day(s) 750L 93 kg ø1000×H1080 Clip type, KTT-CTH-100, with B type silicone seal, 750 L

฿ 335,896.00

฿ 276,610.36

METAL CONTAINERS 1 Piece(s) 40 Day(s) 1000L 108 kg ø1000×H1390 Clip type, KTT-CTH-100H, with B type silicone seal, 1,000 L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1