(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0747-48 |
61-0747-49 |
61-0747-50 |
61-0747-51 |
61-0747-52 |
61-0747-53 |
61-0747-54 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 55,633.00 ฿ 44,506.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 20L | 6 kg | ø300×H320 | Clip type, KTT-CTH-30, with A type silicone seal, 20 L | ||
฿ 56,608.00 ฿ 45,286.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 25L | 7 kg | ø330×H350 | Clip type, KTT-CTH-33, with A type silicone seal, 25 L | ||
฿ 57,593.00 ฿ 46,074.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 35L | 8 kg | ø360×H380 | Clip type, KTT-CTH-36, with A type silicone seal, 35 L | ||
฿ 59,052.00 ฿ 47,241.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 45L | 9 kg | ø387×H420 | Clip type, KTT-CTH-39, with A type silicone seal, 45 L | ||
฿ 63,453.00 ฿ 50,762.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 65L | 11 kg | ø430×H480 | Clip type, KTT-CTH-43, with A type silicone seal, 65 L | ||
฿ 74,002.00 ฿ 55,501.50 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 80L | 15 kg | ø470×H500 | Clip type, KTT-CTH-47, with A type silicone seal, 80 L | ||
฿ 77,207.00 ฿ 57,905.25 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 100L | 16 kg | ø470×H620 | Clip type, KTT-CTH-47H, with A type silicone seal, 100 L |
[Specifications]
·Drain Size: 1S
·Container material: SUS304, Packing: silicone
Part Number |
---|
61-0747-48 |
61-0747-49 |
61-0747-50 |
61-0747-51 |
61-0747-52 |
61-0747-53 |
61-0747-54 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 55,633.00 ฿ 44,506.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 20L | 6 kg | ø300×H320 | Clip type, KTT-CTH-30, with A type silicone seal, 20 L | ||
฿ 56,608.00 ฿ 45,286.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 25L | 7 kg | ø330×H350 | Clip type, KTT-CTH-33, with A type silicone seal, 25 L | ||
฿ 57,593.00 ฿ 46,074.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 35L | 8 kg | ø360×H380 | Clip type, KTT-CTH-36, with A type silicone seal, 35 L | ||
฿ 59,052.00 ฿ 47,241.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 45L | 9 kg | ø387×H420 | Clip type, KTT-CTH-39, with A type silicone seal, 45 L | ||
฿ 63,453.00 ฿ 50,762.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 65L | 11 kg | ø430×H480 | Clip type, KTT-CTH-43, with A type silicone seal, 65 L | ||
฿ 74,002.00 ฿ 55,501.50 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 80L | 15 kg | ø470×H500 | Clip type, KTT-CTH-47, with A type silicone seal, 80 L | ||
฿ 77,207.00 ฿ 57,905.25 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 100L | 16 kg | ø470×H620 | Clip type, KTT-CTH-47H, with A type silicone seal, 100 L |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?