(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0745-92 |
61-0745-93 |
61-0745-94 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|
฿ 32,057.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 10L | ø240×H240 | Stainless steel tank, ST-C-24 PFA, 50 µm (brown), 10 L | ||
฿ 38,718.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 15L | ø300×H300 | Stainless steel tank, ST-C-30 PFA, 50 µm (brown), 20 L | ||
฿ 53,748.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 36L | ø360×H360 | Stainless steel tank, ST-C-36 PFA, 50 µm (brown), 36 L |
[Specifications]
·Coating: PFA50µm (Brown)
・ Material: SUS304
Part Number |
---|
61-0745-92 |
61-0745-93 |
61-0745-94 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|
฿ 32,057.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 10L | ø240×H240 | Stainless steel tank, ST-C-24 PFA, 50 µm (brown), 10 L | ||
฿ 38,718.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 15L | ø300×H300 | Stainless steel tank, ST-C-30 PFA, 50 µm (brown), 20 L | ||
฿ 53,748.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 36L | ø360×H360 | Stainless steel tank, ST-C-36 PFA, 50 µm (brown), 36 L |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?