(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0745-49 |
61-0745-50 |
61-0745-51 |
61-0745-52 |
61-0745-53 |
61-0745-54 |
61-0745-55 |
61-0745-56 |
61-0745-57 |
61-0745-58 |
61-0745-59 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|
฿ 15,357.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 10L | ø240×H240 | Band type, CTL-24, with L type Viton seal, 10 L | ||
฿ 17,470.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 15L | ø270×H270 | Band type, CTL-27, with L type Viton seal, 15 L | ||
฿ 19,570.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 20L | ø300×H300 | Band type, CTL-30, with L type Viton seal, 20 L | ||
฿ 22,683.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 25L | ø330×H330 | Band type, CTL-33, with L type Viton seal, 25 L | ||
฿ 25,593.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 36L | ø360×H360 | Band type, CTL-36, with L type Viton seal, 36 L | ||
฿ 28,627.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 45L | ø387×H390 | Band type, CTL-39, with L type Viton seal, 45 L | ||
฿ 29,847.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 50L | ø387×H480 | Band type, CTL-39H, with L type Viton seal, 50 L | ||
฿ 32,920.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 65L | ø430×H450 | Band type, CTL-43 L, with L type Viton seal, 65 L | ||
฿ 34,147.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 70L | ø430×H520 | Band type, CTL-43H, with L type Viton seal, 70 L | ||
฿ 37,967.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 80L | ø470×H470 | Band type, CTL-47, with L type Viton seal, 80 L | ||
฿ 39,510.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 100L | ø470×H600 | Band type, CTL-47H, with L type Viton seal, 100 L |
[Specifications]
·Container material: SUS304 / Seal/Viton
·Please select according to the capacity, etc.
Part Number |
---|
61-0745-49 |
61-0745-50 |
61-0745-51 |
61-0745-52 |
61-0745-53 |
61-0745-54 |
61-0745-55 |
61-0745-56 |
61-0745-57 |
61-0745-58 |
61-0745-59 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|
฿ 15,357.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 10L | ø240×H240 | Band type, CTL-24, with L type Viton seal, 10 L | ||
฿ 17,470.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 15L | ø270×H270 | Band type, CTL-27, with L type Viton seal, 15 L | ||
฿ 19,570.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 20L | ø300×H300 | Band type, CTL-30, with L type Viton seal, 20 L | ||
฿ 22,683.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 25L | ø330×H330 | Band type, CTL-33, with L type Viton seal, 25 L | ||
฿ 25,593.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 36L | ø360×H360 | Band type, CTL-36, with L type Viton seal, 36 L | ||
฿ 28,627.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 45L | ø387×H390 | Band type, CTL-39, with L type Viton seal, 45 L | ||
฿ 29,847.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 50L | ø387×H480 | Band type, CTL-39H, with L type Viton seal, 50 L | ||
฿ 32,920.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 65L | ø430×H450 | Band type, CTL-43 L, with L type Viton seal, 65 L | ||
฿ 34,147.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 70L | ø430×H520 | Band type, CTL-43H, with L type Viton seal, 70 L | ||
฿ 37,967.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 80L | ø470×H470 | Band type, CTL-47, with L type Viton seal, 80 L | ||
฿ 39,510.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 100L | ø470×H600 | Band type, CTL-47H, with L type Viton seal, 100 L |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?