(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0744-77 |
61-0744-80 |
61-0744-82 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 12,527.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 4 L | 1.4 kg | ø180×H180 | With A type PTFE seal, 4 L | ||
฿ 17,308.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 15L | 2.7 kg | ø270×H270 | With A type PTFE seal, 15 L | ||
฿ 22,432.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 25L | 4.3 kg | ø330×H330 | With A type PTFE seal, 25 L |
[Specifications]
·Container material: SUS304 / Seal/PTFE
·Please select according to the capacity, etc.
Part Number |
---|
61-0744-77 |
61-0744-80 |
61-0744-82 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 12,527.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 4 L | 1.4 kg | ø180×H180 | With A type PTFE seal, 4 L | ||
฿ 17,308.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 15L | 2.7 kg | ø270×H270 | With A type PTFE seal, 15 L | ||
฿ 22,432.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 25L | 4.3 kg | ø330×H330 | With A type PTFE seal, 25 L |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?