(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0744-62 |
61-0744-63 |
61-0744-64 |
61-0744-65 |
61-0744-66 |
61-0744-67 |
61-0744-68 |
61-0744-69 |
61-0744-70 |
61-0744-71 |
61-0744-72 |
61-0744-73 |
61-0744-74 |
61-0744-75 |
61-0744-76 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|
฿ 7,972.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 4 L | ø180×H180 | Clip type, CTH-18, with A type Viton seal, 4 L | ||
฿ 10,310.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 7L | ø210×H210 | Clip type, CTH-21, with A type Viton seal, 7 L | ||
฿ 12,067.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 10L | ø240×H240 | Clip type, CTH-24, with A type Viton seal, 10 L | ||
฿ 13,255.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 15L | ø270×H270 | Clip type, CTH-27, with A type Viton seal, 15 L | ||
฿ 15,913.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 20L | ø300×H300 | Clip type, CTH-30, with A type Viton seal, 20 L | ||
฿ 18,220.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 25L | ø330×H330 | Clip type, CTH-33, with A type Viton seal, 25 L | ||
฿ 20,407.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 36L | ø360×H360 | Clip type CTH-36, with A type Viton seal, 36 L | ||
฿ 23,657.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 45L | ø387×H390 | Clip type, CTH-39, with A type Viton seal, 45 L | ||
฿ 24,880.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 50L | ø387×H480 | Clip type, CTH-39H, with A type Viton seal, 50 L | ||
฿ 27,095.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 65L | ø430×H450 | Clip type, CTH-43, with A type Viton seal, 65 L | ||
฿ 28,315.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 70L | ø430×H520 | Clip type, CTH-43H, with A type Viton seal, 70 L | ||
฿ 31,628.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 80L | ø470×H470 | Clip type, CTH-47, with A type Viton seal, 80 L | ||
฿ 33,263.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 100L | ø470×H600 | Clip type, CTH-47H, with A type Viton seal, 100 L | ||
฿ 52,480.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 150L | ø565×H600 | Clip type, CTH-565, with B type Viton seal, 150 L | ||
฿ 56,878.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 200L | ø565×H900 | Clip type, CTH-565H, with B type Viton seal, 200 L |
[Specifications]
·Container material: SUS304 / Seal/Viton
·Please select according to the capacity, etc.
Part Number |
---|
61-0744-62 |
61-0744-63 |
61-0744-64 |
61-0744-65 |
61-0744-66 |
61-0744-67 |
61-0744-68 |
61-0744-69 |
61-0744-70 |
61-0744-71 |
61-0744-72 |
61-0744-73 |
61-0744-74 |
61-0744-75 |
61-0744-76 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|
฿ 7,972.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 4 L | ø180×H180 | Clip type, CTH-18, with A type Viton seal, 4 L | ||
฿ 10,310.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 7L | ø210×H210 | Clip type, CTH-21, with A type Viton seal, 7 L | ||
฿ 12,067.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 10L | ø240×H240 | Clip type, CTH-24, with A type Viton seal, 10 L | ||
฿ 13,255.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 15L | ø270×H270 | Clip type, CTH-27, with A type Viton seal, 15 L | ||
฿ 15,913.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 20L | ø300×H300 | Clip type, CTH-30, with A type Viton seal, 20 L | ||
฿ 18,220.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 25L | ø330×H330 | Clip type, CTH-33, with A type Viton seal, 25 L | ||
฿ 20,407.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 36L | ø360×H360 | Clip type CTH-36, with A type Viton seal, 36 L | ||
฿ 23,657.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 45L | ø387×H390 | Clip type, CTH-39, with A type Viton seal, 45 L | ||
฿ 24,880.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 50L | ø387×H480 | Clip type, CTH-39H, with A type Viton seal, 50 L | ||
฿ 27,095.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 65L | ø430×H450 | Clip type, CTH-43, with A type Viton seal, 65 L | ||
฿ 28,315.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 70L | ø430×H520 | Clip type, CTH-43H, with A type Viton seal, 70 L | ||
฿ 31,628.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 80L | ø470×H470 | Clip type, CTH-47, with A type Viton seal, 80 L | ||
฿ 33,263.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 100L | ø470×H600 | Clip type, CTH-47H, with A type Viton seal, 100 L | ||
฿ 52,480.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 150L | ø565×H600 | Clip type, CTH-565, with B type Viton seal, 150 L | ||
฿ 56,878.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 200L | ø565×H900 | Clip type, CTH-565H, with B type Viton seal, 200 L |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?