(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0744-06 |
61-0744-07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 15,447.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 50L | 6.9 kg | ø387×H480 | Latch type, with A type silicone seal, 50 L | ||
฿ 18,813.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 70L | 8.6 kg | ø430×H520 | Latch type, with A type silicone seal, 70 L |
[Features]
·A stainless steel airtight container that is suitable for temporary storage of liquids, powders, etc.
·A closed container that is tightened with latches.
Part Number |
---|
61-0744-06 |
61-0744-07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 15,447.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 50L | 6.9 kg | ø387×H480 | Latch type, with A type silicone seal, 50 L | ||
฿ 18,813.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 70L | 8.6 kg | ø430×H520 | Latch type, with A type silicone seal, 70 L |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?