1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Multimeter, DT-119 Series

Digital Multimeter, DT-119 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,972.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Multi-functional digital multimeter
·With a bar graph that allows you to check the value intuitively.
·With a stand that can be used by leaning it.
·Equipped with highly visible LED for checking conductivity.

 
Part Number
61-0481-53
61-0481-54
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,972.00

DIGITAL MULTIMETER 1 Piece(s) 19 Day(s)

฿ 11,388.00

DIGITAL MULTIMETER 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Power supply AA batteries (R6P) × 2 (included) Details With DT-113-1 / carrying case (DT-510Z) External dimensions 70(W)×32.5(H)×157.5mm
Battery lifespan Approx. 400 hours Auto power off 16 minutes Sampling rate Numerical value 3 times/sec, bar graph 30 times/sec
Maximum display 6,000 count Weight 235g