(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
61-0479-68 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size (mm) |
Compatible Tube I.D. | Product detail type |
---|---|---|---|---|---|---|---|---|---|
฿ 665.00 |
LIQUID FEEDER EQUIPMENT | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | 9×20 | 1.5mm | 1.5mm |
[Features]
·For flexible small diameter tubes such as silicone and TYGON
·With the lure fitting with UNF screw for bulkhead wall in the center, if you want to fix the bulkhead firmly, use the lock nut for fixing the bulkhead sold separately.
·The fitting is all made of polypropylene (PP) and can perform autoclave sterilization (+121°C), but gamma ray / EOG sterilization is better.
Part Number |
---|
61-0479-68 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size (mm) |
Compatible Tube I.D. | Product detail type |
---|---|---|---|---|---|---|---|---|---|
฿ 665.00 |
LIQUID FEEDER EQUIPMENT | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | 9×20 | 1.5mm | 1.5mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?