(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mesh Panel for 30 cm Width, 24644 Series

Mesh Panel for 30 cm Width, 24644 Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 538.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0444-60
61-0444-61
61-0444-62
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 538.00

MESH RACKS 1 Piece(s) 19 Day(s) Silver

฿ 538.00

MESH PANEL MPP-3090 BEIGE 1 Piece(s) 19 Day(s) Beige

฿ 538.00

MESH PANEL MPP-3090 BLACK 1 Piece(s) 19 Day(s) Black

Basic Specifications

  • Product Size (D)
    900mm
  • Product Size (H)
    9mm
  • Product Size (W)
    300mm
  • Materials
    Steel (Epoxy Powder-Coated)
  • Weight
    930g

Product Description

[Features]
·A 30 cm wide expansion panel for mesh racks. Depending on the size variation, it can be also used as a wall hanging panel or a simple room partition. In addition, you can make a rack as you like by combining parts.
·A 30 cm wide expansion panel for mesh racks.

Part Number
61-0444-60
61-0444-61
61-0444-62
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 538.00

MESH RACKS 1 Piece(s) 19 Day(s) Silver

฿ 538.00

MESH PANEL MPP-3090 BEIGE 1 Piece(s) 19 Day(s) Beige

฿ 538.00

MESH PANEL MPP-3090 BLACK 1 Piece(s) 19 Day(s) Black

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1