(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0429-59 |
61-0429-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Size (H) | Weight |
---|---|---|---|---|---|---|---|
฿ 2,262.00 |
METAL SLIM SHELF MK-2012N | 1 Piece(s) | 19 Day(s) | 1210mm | 4600g | ||
฿ 2,777.00 |
METAL SLIM SHELF MK-2014N | 1 Piece(s) | 19 Day(s) | 1440mm | 5600g |
[Features]
·It is a metal casing that can make good use of the gaps created between the refrigerator and sink, between the stove and the wall, etc. You can also make an original system rack by combining it with sold separately parts. Comes with casters that are convenient for use in deep gaps.
·Effectively utilize the gaps around the refrigerator and sink with metal casing.
Part Number |
---|
61-0429-59 |
61-0429-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Size (H) | Weight |
---|---|---|---|---|---|---|---|
฿ 2,262.00 |
METAL SLIM SHELF MK-2012N | 1 Piece(s) | 19 Day(s) | 1210mm | 4600g | ||
฿ 2,777.00 |
METAL SLIM SHELF MK-2014N | 1 Piece(s) | 19 Day(s) | 1440mm | 5600g |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?