(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0429-48 |
61-0429-49 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Size (W) | Weight |
---|---|---|---|---|---|---|---|
฿ 248.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 530mm | 138g | ||
฿ 352.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 725mm | 190g |
[Features]
·A transparent rigid clear sheet dedicated for metal racks. Useful for preventing ornaments and small accessories from falling.
·A transparent rigid clear sheet dedicated for metal racks.
Part Number |
---|
61-0429-48 |
61-0429-49 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Size (W) | Weight |
---|---|---|---|---|---|---|---|
฿ 248.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 530mm | 138g | ||
฿ 352.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 725mm | 190g |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?