(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0428-79 |
61-0428-80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Size (H) |
---|---|---|---|---|---|---|
฿ 290.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 550mm | ||
฿ 400.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 800mm |
[Features]
·It is a dedicated hanger pipe for Metal Mini.
Part Number |
---|
61-0428-79 |
61-0428-80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Size (H) |
---|---|---|---|---|---|---|
฿ 290.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 550mm | ||
฿ 400.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 800mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?