(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Mini Shelf Width 550 mm

Metal Mini Shelf Width 550 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 700.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0427-93
61-0427-94
61-0427-95
61-0427-96
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Size (D) Weight

฿ 700.00

MESH RACKS 1 Piece(s) 19 Day(s) 300mm 1155g

฿ 733.00

MESH RACKS 1 Piece(s) 19 Day(s) 350mm 1350g

฿ 907.00

MESH RACKS 1 Piece(s) 19 Day(s) 400mm 1447g

฿ 830.00

MESH RACKS 1 Piece(s) 19 Day(s) 450mm 1590g

Basic Specifications

  • Product Size (H)
    33mm
  • Product Size (W)
    550mm
  • Materials
    Steel (chrome plated), ABS resin

Product Description

[Features]
·It is a dedicated shelf board for Metal Mini. Comes with 4 sets of fixing parts.
·It is a dedicated shelf board for Metal Mini.

Part Number
61-0427-93
61-0427-94
61-0427-95
61-0427-96
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Size (D) Weight

฿ 700.00

MESH RACKS 1 Piece(s) 19 Day(s) 300mm 1155g

฿ 733.00

MESH RACKS 1 Piece(s) 19 Day(s) 350mm 1350g

฿ 907.00

MESH RACKS 1 Piece(s) 19 Day(s) 400mm 1447g

฿ 830.00

MESH RACKS 1 Piece(s) 19 Day(s) 450mm 1590g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1